Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

9909.02.13

Expand Table
1/5
Art. No.
CNSORDERNO
Designation
BZ
Level of Details
LOD
Length
L [mm]
Width
B [mm]
Height
H [mm]
Colour
F
Socket type
SDTYP
Screws
SCH [mm]
Material
CNSMAT
Properties
ES
Glow wire test
GP
Info
I
E-No.
ENO
Individual net weight
CNSMASSEXACT [kg]
EAN-Code
CNSEAN
Data Sheet
INFOLINK
Info text
INFOTEXT
1
9909.02.13
Cover with plug power socket
300
130
130
3.5
RAL 9010
13
4
ASA Blend
non-halogen
850°C nach EN 60695-2-11
UV resistant
155 990 108
0.109
7611614037974
HTML (Online)
Screw-down cover with socket-outlet type 13 For flush mounting junction boxes 9907.10, 9907.10.21, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Number of Screws: 4 Socket-outlet type: 13 Article number: 9909.02.13 / E-No.: 155 990 108
Show compressed display (1 configurable product)
Número de pedido9909.02.13
ShorttextCover with plug power socket
Últimos cambios28.04.2025 07:20:10
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based
Compare multiple parts
Add at least 2 products with