Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PF2A710-01-27

Expand Table
ES
1/5
Rated flow range (L/min)
FLOW
Thread type
THREAD1
Port size
PORT
Output specifications
OUTPUT
Lead wire
LEAD
Unit specifications
UNIT
Thread on/off
THREAD2
1|PF2A710-01
(10) 1 to 10
(-) Rc
(01) 1/8
(27) NPN open collector 2 outputs
(-) Lead wire with M12 connector (3 m)
(-) With unit switching function
on
Show compressed display (1 configurable product)
ShorttextDigital Flow Switch Integrated Display Type
Últimos cambios02.02.2022 09:30:07
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties