Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4WRPFH6C3B02L-3X/M00/24ED90

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
P
Type
TYPE
Electronics
E
Control spool/sleeve
CSS
Size
SIZE
Symbols
SYM
Installation side of the inductive position transducer
IS
Rated flow
RF [l/min]
Flow characteristic
FC
Component series
CS
Seal material
SM
Pressure sensor
PS [bar]
Internal pressure sensor
IPS
1
4WRPFH6C3B02L-3X/M00/24ED90
4: 4 main ports
WRP: Directional control valve
F: With integrated fieldbus
H: Control spool/sleeve
6: Size 6
B: B
02: 2 l/min
L: Linear
3X: Component series 30 to 39
M: NBR seals
0: Without pressure rating
0: Without internal pressure sensors
Show compressed display (1 configurable product)
ShorttextDirectional control valve, direct operated, with integrated fieldbus (IFB Multi-Ethernet)
Últimos cambios31.07.2025 09:05:20
Unidad

Clasificaciones

Por categorías

Fluid_Technology Fluídica
Hydraulics Hidráulica
Pump Bomba
Valve Válvula
Cylinder Cilindro

CNS

CNSERPBASE Object Properties