Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4WRPE10E50SJ-3X/M/24A1

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
P
Type
TYPE
Electronics
E
Size
SIZE
Symbols
SYM
Rated flow
RF [l/min]
Flow characteristic
FC
Overlap jump
OJ
Component series
CS
Seal material
SM
Damping plate
DP
Supply voltage of the integrated electronics
SV [V]
1
4WRPE10E50SJ-3X/M/24A1
R901396513
4: 4 main ports
WRP: Directional control valve, direct operated
E: With integrated electronics (OBE)
10: Size 10
50: 50 l/min
S: Progressive
J: Overlap jump
3X: Component series 30 to 39
M: NBR seals
Without
24: 24 V DC
Show compressed display (1 configurable product)
Número de pedidoR901396513
ShorttextDirectional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)
Últimos cambios31.07.2025 09:05:20
Unidad

Clasificaciones

Por categorías

Fluid_Technology Fluídica
Hydraulics Hidráulica
Pump Bomba
Valve Válvula
Cylinder Cilindro

CNS

CNSERPBASE Object Properties