Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Proportional directional valves
4WRPEH 10 - Directional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)
Bosch Rexroth
...
4WRPEH 10 - Directional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
4WRPEH10C3B50L-3X/M/24A1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
P
Type
TYPE
Electronics
E
Control spool/sleeve
CSS
Size
SIZE
Symbols
SYM
Installation side of the inductive position transducer
IS
Rated flow
RF [l/min]
Flow characteristic
FC
Component series
CS
Seal material
SM
Damping plate
DP
1
4WRPEH10C3B50L-3X/M/24A1
R901526121
4: 4 main ports
WRP: Directional control valve, direct operated
E: With integrated electronics (OBE)
H: Control spool/sleeve
10: Size 10
B: B
50: 50 l/min
L: Linear
3X: Component series 30 to 39
M: NBR seals
Without
Show compressed display (1 configurable product)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Bosch Rexroth
- 4WRPEH 10
Número de pedido
R901526121
Shorttext
Directional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)
Últimos cambios
31.07.2025 09:05:20
Unidad
Palablras clave
Directional control valves
Directional valves
Industrial Hydraulics
Proportional directional
Valves
direct operated
electrical
electronics
integrated
position feedback
Clasificaciones
Por categorías
Fluid_Technology Fluídica
Hydraulics Hidráulica
Pump Bomba
Valve Válvula
Cylinder Cilindro
CNS
CNSERPBASE Object Properties