Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
WE 10.../H - Directional spool valve
Bosch Rexroth
...
Valves
Directional valves
Directional on/off valve
WE 10.../H - Directional spool valve
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
4WE10A5X/HG24N9K4/M
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
R1M_C_VGS_DXX_POR_NUM
Device type
R1M_C_VGS_DXX_UNI_TYP
Operation type
R1M_C_VGS_DXX_ACT_TYP
Size
R1M_C_VGS_DXX_UNI_SIZ
Symbol
R1M_C_VGS_DXX_SYM_SPO
Component series
R1M_C_VGS_DXX_UNI_SER
Solenoid
R1M_C_VGS_DXX_SOL_TYP
Solenoid voltage type
R1M_C_VGS_DXX_SOL_ACD
Solenoid voltage size
R1M_C_VGS_DXX_SOL_VOT [V]
Manual override
R1M_C_VGS_DXX_ACT_EME
Electrical connection
R1M_C_VGS_DXX_CON_ELE
1
4WE10A5X/HG24N9K4/M
4: 4 main ports
W: Directional valve
E: Electr. direct operated
10: Size 10
5X: Component series 50 to 59
H: Wet-pin solenoid with detachable coil
G: DC voltage
24: Direct voltage 24 V
N9: With concealed manual override (standard)
K4: Without mating connector, with connector according to DIN EN 175301-803
Show compressed display (1 configurable product)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Bosch Rexroth
- WE 10.../H
Shorttext
Directional spool valve
Últimos cambios
01.08.2025 12:43:18
Unidad
Palablras clave
Directional valves
Industrial Hydraulics
Valves
directional
spool valve
valve
Clasificaciones
Por categorías
Fluid_Technology Fluídica
Hydraulics Hidráulica
Pump Bomba
Valve Válvula
Cylinder Cilindro
CNS
CNSERPBASE Object Properties