Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Z4WE6D24-3X/EG12K4

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Type
NNTYPE
Size
SIZE
Symbols
SYM
Component series
SERIES
Solenoid
SOL
Electrical voltages
SV
Manual override
MO
Electrical connection
EC
Spool position monitoring
SPM
Seal material
SEAL
1
Z4WE6D24-3X/EG12K4
Z4WE: Shut-off valve, sandwich plate design
6: Size 6
3X: Component series 30 … 39 (30 … 39: unchanged installation and connection dimension)
E: High-power wet-pin solenoid with detachable coil
Without manual override
K4: Without mating connector; connector DIN EN 175301-803
Without position switch
NBR seals
Show compressed display (1 configurable product)
ShorttextDirectional spool valves, direct-operated, with solenoid actuation
Últimos cambios31.07.2025 09:05:20
Unidad

Clasificaciones

Por categorías

Fluid_Technology Fluídica
Hydraulics Hidráulica
Pump Bomba
Valve Válvula
Cylinder Cilindro

CNS

CNSERPBASE Object Properties