Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

QTD2-46

Expand Table
EN
1/5
Part No.
PN
System
SYSTEM
DualVee Size
SIZE
Description
DESCRIPTION
Brake Kit
BK
Threaded Track Assembly
TTA
Travel Length
TL [mm]
Wheel Plate Offset Left
WPOL [mm]
Wheel Plate Offset Right
WPOR [mm]
A Wheel Spacing Width
A [Pulgada]
B Wheel Plate Width (Min.)
B [Pulgada]
C Mounting Surface to Wheel Cover
C [Pulgada]
D Wheel Plate Length
D [Pulgada]
E Wheel Spacing Length
E [Pulgada]
F Wheel Plate Height
F [Pulgada]
G Wheel Plate T-Slot to End
G [Pulgada]
1
2
QTD2-46
QTD
2
System assembly - QuickTrak Double-Edge Size 2
No
No
46.0
0.0
0.0
2.634
5.354
0.066
5.118
2.953
2.000
1.821
QTD3-46
QTD
3
System assembly - QuickTrak Double-Edge Size 3
No
No
46.0
0.0
0.0
3.771
7.717
0.111
7.087
3.543
2.553
0.886
Show compressed display (2 configurable products)
ShorttextDouble Edge System QuickTrak
Últimos cambios02.11.2023 07:08:42
Unidad