Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MDZW18

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Thermal Resistance
TR [°C]
No.
NO
T
T [mm]
D
D [mm]
D1
D1 [mm]
P (Mounting Hole)
P [mm]
P Tolerance (Mounting Hole)
PTOL [mm]
P.C.D. (Mounting Hole)
PCD [mm]
Bushing Inner Dia.
ID [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
MDZW6
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
6
1.5
8
16
1.0
+0.30/+0.10
12
6
MDZW8
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
8
1.5
10
18
1.0
+0.30/+0.10
14
8
MDZW10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
10
1.5
12
24
1.5
+0.375/+0.125
18
10
MDZW12
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
12
1.5
14
26
2.0
+0.375/+0.125
20
12
MDZW14
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
14
1.5
16
30
2.0
+0.375/+0.125
23
13
MDZW16
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
16
1.5
18
32
2.0
+0.375/+0.125
25
15,16
MDZW18
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
18
1.5
20
36
3.0
+0.375/+0.125
28
18
MDZW20
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
20
1.5
22
38
3.0
+0.375/+0.125
30
20
MDZW22
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
22
1.5
24
42
3.0
+0.375/+0.125
33
22
MDZW25
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
25
1.5
28
48
4.0
+0.375/+0.125
38
25
MDZW30
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
30
1.5
32
54
4.0
+0.375/+0.125
43
30
MDZW35
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
35
1.5
38
62
4.0
+0.375/+0.125
50
35
MDZW40
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
40
1.5
42
66
4.0
+0.375/+0.125
54
40
MDZW50
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
50
2.0
52
78
4.0
+0.375/+0.125
65
50
Show compressed display (14 products)
ShorttextDry Washers
Últimos cambios29.11.2024 04:06:08
Unidad
Palablras clave

Clasificaciones

CNS

CNSERPBASE Object Properties