Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TL2LPA

Expand Table
EN
1/5
Part number
PN
Size
SIZE
Compatible With
CW
H Height
H [Pulgada]
L Length
L [Pulgada]
M Hole Spacing
M [Pulgada]
V Mounting Surface to Track Vee
V [Pulgada]
A Screw
A
B Washers
B
C Felt Holder
C
D Felts
D
E Bottle of Lubricant
E
Weight
WEIGHT [g]
Include Hardware in Model
HARDWARE
ASSCFGPRA
1
2
3
4
5
6
7
8
9
10
11
12
13
MV0TLA
0
Studded wheels
0.36
0.67
0.472
0.205-0.242
M2 x 0.4 x 4mm Stainless
M2 Stainless
300 Series stainless
White wool
Synthetic oil
2
Yes
track_lubricators_size_0
TL1A
1
Bushings standard profile/Journals
0.69
1.102
0.787
0.370-0.500
M2 x 0.4 x 5mm Stainless
M2 Stainless
300 Series stainless
White wool
Synthetic oil
6
Yes
track_lubricators_size_1
TL1LPA
1
Bushings low profile
0.533
1.102
0.787
0.213-0.343
M2 x 0.4 x 5mm Stainless
M2 Stainless
300 Series stainless
White wool
Synthetic oil
5
Yes
track_lubricators_size_1
TL1BWPA
1
Studded wheels
0.58
1.126
0.799
0.270-0.375
M2 x 0.4 x 5mm Stainless
M2 Stainless
300 Series stainless
White wool
Synthetic oil
5
Yes
track_lubricators_size_1
TL2A
2
Bushings standard profile/Journals
0.69
1.102
0.787
0.370-0.500
M3 x 0.5 x 6mm Stainless
M3 Stainless
300 Series stainless
White wool
Synthetic oil
7
Yes
track_lubricators_size_2
TL2LPA
2
Bushings low profile
0.533
1.102
0.787
0.213-0.343
M3 x 0.5 x 6mm Stainless
M3 Stainless
300 Series stainless
White wool
Synthetic oil
6
Yes
track_lubricators_size_2
TL2BWPA
2
Studded wheels
0.58
1.126
0.799
0.270-0.375
M3 x 0.5 x 6mm Stainless
M3 Stainless
300 Series stainless
White wool
Synthetic oil
6
Yes
track_lubricators_size_2
TL3A
3
Bushings standard profile/Journals
1.2
1.839
1.339
0.638-0.867
M3 x 0.5 x 6mm Stainless
M3 Stainless
300 Series stainless
White wool
Synthetic oil
17
Yes
track_lubricators_size_3
TL3LPA
3
Bushings low profile
0.84
1.839
1.339
0.450-0.520
M3 x 0.5 x 6mm Stainless
M3 Stainless
300 Series stainless
White wool
Synthetic oil
15
Yes
track_lubricators_size_3
TL3BWPA
3
Studded wheels
1.01
1.839
1.339
0.513-0.681
M3 x 0.5 x 6mm Stainless
M3 Stainless
300 Series stainless
White wool
Synthetic oil
16
Yes
track_lubricators_size_3
TL4A
4
Bushings standard profile/Journals
1.2
1.839
1.339
0.638-0.867
M4 x 0.7 x 8mm Stainless
M4 Stainless
300 Series stainless
White wool
Synthetic oil
20
Yes
track_lubricators_size_4
TL4LPA
4
Bushings low profile
0.84
1.839
1.339
0.450-0.520
M4 x 0.7 x 8mm Stainless
M4 Stainless
300 Series stainless
White wool
Synthetic oil
17
Yes
track_lubricators_size_4
TL4BWPA
4
Studded wheels
1.01
1.839
1.339
0.513-0.681
M4 x 0.7 x 8mm Stainless
M4 Stainless
300 Series stainless
White wool
Synthetic oil
18
Yes
track_lubricators_size_4
Show compressed display (13 configurable products)
ShorttextDualVee Linear Guide Track Lubricator
Últimos cambios31.10.2023 13:37:02
Unidad