Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
E-MUIZ, E-MUITZ - Economy Oil Free Bush - Embedded Flange Type
Misumi
Metric
Oil Free Bushings
E-MUIZ, E-MUITZ - Economy Oil Free Bush - Embedded Flange Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
E-MUIZ16-25
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Type Selection
TS
d
DD [mm]
L Selection
L [mm]
D
D [mm]
Da
DAA [mm]
L1
L1 [mm]
H
H [mm]
T
T [mm]
t
TT [mm]
d1
DD1 [mm]
d2
DD2 [mm]
P.C.D.
PCD [mm]
F
F [mm]
A
A [mm]
1
2
3
4
5
6
7
E-MUIZ10-25
Round Flange
10
25
14
13.5
6
29
4
2.2
3.5
6.0
21
0
0
E-MUIZ12-25
Round Flange
12
25
18
17.5
6
36
5
3.0
4.5
7.5
26
0
0
E-MUIZ16-25
Round Flange
16
25
22
21.5
6
40
5
3.0
4.5
7.5
30
0
0
E-MUIZ20-30
Round Flange
20
30
28
27.5
8
49
6
3.7
5.5
9.0
38
0
0
E-MUIZ30-35
Round Flange
30
35
38
37.5
10
63
8
4.2
6.6
11.0
50
0
0
E-MUIZ35-50
Round Flange
35
50
44
43.5
10
69
8
4.2
6.6
11.0
56
0
0
E-MUIZ40-60
Round Flange
40
60
50
49.5
13
82
10
5.2
9.0
14.0
66
0
0
Show compressed display (7 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Misumi
- E-MUIZ, E-MUITZ
Shorttext
Economy Oil Free Bush - Embedded Flange Type
Últimos cambios
06.07.2023 00:41:49
Unidad
Palablras clave
Bush
Economy
Embedded
Flange Type
Oil Free
metric
Clasificaciones
CNS
CNSERPBASE Object Properties