Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
STRACK
01. Placas
1.2. Placas de molde OXA
F1 - Placa de molde
STRACK
01. Placas
1.2. Placas de molde OXA
F1 - Placa de molde
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
346x446-F1-36-1730
Vertical Mode
Expand Table
Preferred catalog language
ES
Reset filters
1/5
(FG)
FG
(D)
D [mm]
(Mat)
MAT
Build-in thickness
DICKEX [mm]
material (free choose)
MATX
(B)
B [mm]
(L)
L [mm]
(B1)
B1 [mm]
(L1)
L1 [mm]
(B2)
B2 [mm]
(L2)
L2 [mm]
(D2)
D2 [mm]
(D2U)
D2U [mm]
(D3)
D3 [mm]
(M)
M [mm]
(MD)
MD [mm]
(DKM)
DKM [mm]
(T1M)
T1M [mm]
(T2M)
T2M [mm]
(T3)
T3 [mm]
(DMIN)
DMIN [mm]
(DMAX)
DMAX [mm]
1686
1687
1688
1689
1690
1691
1692
1693
1694
1695
1696
1697
1698
1699
1700
1701
1702
1703
346x396
116
2162
116.00
2162
346
396
274
316
274
230
42
41.3
48
16
M16
14.0
26
29
6.3
96.1
177.0
346x396
116
2311
116.00
2311
346
396
274
316
274
230
42
41.3
48
16
M16
14.0
26
29
6.3
96.1
177.0
346x396
116
2312
116.00
2312
346
396
274
316
274
230
42
41.3
48
16
M16
14.0
26
29
6.3
96.1
177.0
346x396
116
2343
116.00
2343
346
396
274
316
274
230
42
41.3
48
16
M16
14.0
26
29
6.3
96.1
177.0
346x396
116
2767
116.00
2767
346
396
274
316
274
230
42
41.3
48
16
M16
14.0
26
29
6.3
96.1
177.0
346x396
116
2083
116.00
2083
346
396
274
316
274
230
42
41.3
48
16
M16
14.0
26
29
6.3
96.1
177.0
346x396
116
2085
116.00
2085
346
396
274
316
274
230
42
41.3
48
16
M16
14.0
26
29
6.3
96.1
177.0
346x446
27
1730
27.00
1730
346
446
274
374
274
280
42
41.3
48
16
M16
14.0
27
27
6.3
0.1
27.0
346x446
27
2312
27.00
2312
346
446
274
374
274
280
42
41.3
48
16
M16
14.0
27
27
6.3
0.1
27.0
346x446
27
2085
27.00
2085
346
446
274
374
274
280
42
41.3
48
16
M16
14.0
27
27
6.3
0.1
27.0
346x446
36
1730
36.00
1730
346
446
274
374
274
280
42
41.3
48
16
M16
14.0
24
28
6.3
27.1
36.0
346x446
36
2162
36.00
2162
346
446
274
374
274
280
42
41.3
48
16
M16
14.0
24
28
6.3
0.1
36.0
346x446
36
2311
36.00
2311
346
446
274
374
274
280
42
41.3
48
16
M16
14.0
24
28
6.3
0.1
36.0
346x446
36
2312
36.00
2312
346
446
274
374
274
280
42
41.3
48
16
M16
14.0
24
28
6.3
27.1
36.0
346x446
36
2085
36.00
2085
346
446
274
374
274
280
42
41.3
48
16
M16
14.0
24
28
6.3
27.1
36.0
346x446
46
1730
46.00
1730
346
446
274
374
274
280
42
41.3
48
16
M16
14.0
26
29
6.3
36.1
46.0
346x446
46
2162
46.00
2162
346
446
274
374
274
280
42
41.3
48
16
M16
14.0
26
29
6.3
36.1
46.0
346x446
46
2311
46.00
2311
346
446
274
374
274
280
42
41.3
48
16
M16
14.0
26
29
6.3
36.1
46.0
346x446
46
2312
46.00
2312
346
446
274
374
274
280
42
41.3
48
16
M16
14.0
26
29
6.3
36.1
46.0
Show compressed display (3390 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
STRACK
- F1
Número de pedido
346x446-F1-36-1730
Shorttext
Placa de molde
Últimos cambios
10.12.2025 07:37:00
Unidad
Palablras clave
OXA
Placa
molde
placas
Clasificaciones
CNS
CNSERPBASE Object Properties
Order Number
346x446-F1-36-1730
Type Code
346x446-F1-36-1730
ECLASS 15.0
21-13-01-02 Placa de molde (normalizada, fabricación de herramientas)