Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FSS-1500

Expand Table
ES
1/5
PDF-INFO
PDF
(Type)
TYPE
(A)
A [mm]
(B)
B [mm]
(C)
C [mm]
(D)
D [mm]
(E)
E [mm]
(F)
F [mm]
(G)
G [mm]
(H)
H [mm]
(I)
I [mm]
(J)
J [mm]
(C1)
C1 [mm]
(B1)
B1 [mm]
(B2)
B2 [mm]
(D1)
D1 [mm]
(D2)
D2 [mm]
(D3)
D3 [mm]
(SW)
SW [mm]
(I1)
I1 [mm]
(F1)
F1 [mm]
Price (Euro/1)
SNPR [Euro/1]
Art.No.
ARTNR
1
2
3
4
5
PDF
750
75
56.5
80.0
35
~26
25.5
9.0
15
10.5
~26
50.2
67
35.0
6.75
6.4
4
4.5
10.5
12.8
810116
PDF
1500
100
73.5
104.0
49
~26
25.9
11.0
18
13.0
~26
75.2
86
47.5
8.25
7.8
5
5.5
13.0
13.0
810117
PDF
3000
120
92.0
130.0
61
~26
25.9
13.5
20
13.0
~26
95.2
107
62.0
10.10
9.6
5
6.8
13.0
13.0
810118
PDF
5000
140
109.5
155.0
71
~26
25.9
13.5
20
13.0
~26
120.2
125
80.0
10.10
9.6
5
6.8
13.0
13.0
810119
PDF
7500
175
138.0
195.2
84
~26.4
26.2
18.0
26
16.0
~26.6
150.2
158
99.0
13.50
12.8
5
9.0
13.0
13.0
810120
Show compressed display (5 products)
Número de pedidoFSS-1500
ShorttextBrida
Últimos cambios09.12.2025 14:12:06
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties

ECLASS 15.0

21-13-06-92 Accesorios de elementos de muelle (normalizados, fabr. de herramientas)