Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MPTZ, MPTSZ, MPTNZ - Flanged Integrated Oil Free Bushings - Copper Alloy Standard Inner Diameter F7, Inner Diameter G6 Type
Misumi
...
MPTZ, MPTSZ, MPTNZ - Flanged Integrated Oil Free Bushings - Copper Alloy Standard Inner Diameter F7, Inner Diameter G6 Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MPTZ16-20
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Type Selection
TS
Material
MAT
d
DD [mm]
d Tolerance
DDTOL [mm]
L Selection
L [mm]
D
D [mm]
D Tolerance
DTOL [mm]
H
H [mm]
T
T [mm]
t
TT [mm]
d1
DD1 [mm]
d2
DD2 [mm]
P.C.D.
PCD [mm]
W
W [mm]
F
F [mm]
A
A [mm]
Accessories
AC
1
2
3
4
5
6
7
8
9
10
11
12
MPTZ6-10
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
6
+0.022/+0.010
10
10
0/-0.015
25
4
2.2
3.5
6.0
17
0
0
0
Hexagon Socket Low Head Cap Screw: M3-10 x 2
MPTZ8-15
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
8
+0.028/+0.013
15
12
0/-0.018
27
4
2.2
3.5
6.0
19
0
0
0
Hexagon Socket Low Head Cap Screw: M3-10 x 2
MPTZ10-15
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
10
+0.028/+0.013
15
14
0/-0.018
29
4
2.2
3.5
6.0
21
0
0
0
Hexagon Socket Low Head Cap Screw: M3-10 x 2
MPTZ12-15
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
12
+0.034/+0.016
15
18
0/-0.018
36
5
3.0
4.5
7.5
26
0
0
0
Hexagon Socket Low Head Cap Screw: M4-12 x 2
MPTZ13-20
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
13
+0.034/+0.016
20
19
0/-0.021
37
5
3.0
4.5
7.5
27
0
0
0
Hexagon Socket Low Head Cap Screw: M4-12 x 2
MPTZ16-20
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
16
+0.034/+0.016
20
22
0/-0.021
40
5
3.0
4.5
7.5
30
0
0
0
Hexagon Socket Low Head Cap Screw: M4-12 x 4
MPTZ20-20
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
20
+0.041/+0.020
20
28
0/-0.021
49
6
3.7
5.5
9.0
38
0
0
0
Hexagon Socket Low Head Cap Screw: M5-16 x 4
MPTZ25-25
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
25
+0.041/+0.020
25
33
0/-0.025
54
6
3.7
5.5
9.0
43
0
0
0
Hexagon Socket Low Head Cap Screw: M5-16 x 4
MPTZ30-30
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
30
+0.041/+0.020
30
38
0/-0.025
63
8
4.2
6.6
11.0
50
0
0
0
Hexagon Socket Low Head Cap Screw: M6-20 x 4
MPTZ35-35
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
35
+0.050/+0.025
35
44
0/-0.025
69
8
4.2
6.6
11.0
56
0
0
0
Hexagon Socket Low Head Cap Screw: M6-20 x 4
MPTZ40-40
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
40
+0.050/+0.025
40
50
0/-0.025
82
10
5.2
9.0
14.0
66
0
0
0
Hexagon Socket Low Head Cap Screw: M8-25 x 4
MPTZ50-50
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
50
+0.050/+0.025
50
62
0/-0.030
94
10
5.2
9.0
14.0
78
0
0
0
Hexagon Socket Low Head Cap Screw: M8-25 x 4
Show compressed display (12 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Misumi
- MPTZ, MPTSZ, MPTNZ
Shorttext
Flanged Integrated Oil Free Bushings - Copper Alloy Standard Inner Diameter F7, Inner Diameter G6 Type
Últimos cambios
29.11.2024 04:06:13
Unidad
Palablras clave
Bushings
Copper Alloy
Flanged
Inner Diameter
Integrated
Oil Free
Standard
Type
metric
Clasificaciones
CNS
CNSERPBASE Object Properties