Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CD 4200 100,-,-,-,-

Expand Table
ES
1/5
Azolgas Article No
AZOLGASARTNO
AZOLHELP
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
CD 4200 025,-,-,-,-
CD 4200 025
NC.064.10.04200.025
25.0
1.1899
4240
4240
5045
4240
25
0
95
CD 4200 038,-,-,-,-
CD 4200 038
NC.064.10.04200.038
38.0
1.2576
4240
4240
5332
4240
38
0
95
CD 4200 050,-,-,-,-
CD 4200 050
NC.064.10.04200.050
50.0
1.3083
4240
4240
5547
4240
50
0
95
CD 4200 063,-,-,-,-
CD 4200 063
NC.064.10.04200.063,5
63.5
1.3554
4240
4240
5747
4240
63.5
0
95
CD 4200 080,-,-,-,-
CD 4200 080
NC.064.10.04200.080
80.0
1.4023
4240
4240
5946
4240
80
0
95
CD 4200 100,-,-,-,-
CD 4200 100
NC.064.10.04200.100
100.0
1.4479
4240
4240
6139
4240
100
0
95
CD 4200 125,-,-,-,-
CD 4200 125
NC.064.10.04200.125
125.0
1.4924
4240
4240
6328
4240
125
0
95
CD 4200 160,-,-,-,-
CD 4200 160
NC.064.10.04200.160
160.0
1.6349
4240
4240
6932
4240
160
0
95
CD 4200 175,-,-,-,-
CD 4200 175
NC.064.10.04200.175
175.0
1.6070
4240
4240
6814
4240
175
0
95
CD 4200 200,-,-,-,-
CD 4200 200
NC.064.10.04200.200
200.0
1.6647
4240
4240
7058
4240
200
0
95
CD 4200 225,-,-,-,-
CD 4200 225
NC.064.10.04200.225
225.0
1.6440
4240
4240
6971
4240
225
0
95
CD 4200 250,-,-,-,-
CD 4200 250
NC.064.10.04200.250
250.0
1.6906
4240
4240
7168
4240
250
0
95
CD 4200 300,-,-,-,-
CD 4200 300
NC.064.10.04200.300
300.0
1.7090
4240
4240
7246
4240
300
0
95
Show compressed display (13 configurable products)
Número de pedidoCD 4200 100,-,-,-,-
ShorttextGAS SPRINGS - Heavy Duty
Últimos cambios25.06.2025 06:55:43
Unidad
Palablras clave

Clasificaciones

CNS

CNSPHYPROP Physical Properties
Mass1.67
CNSERPBASE Object Properties