Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AG 7500 100

Expand Table
ES
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
AG 7500 012
NC.060.10.07500.012,7
12.7
1.0697
7540
7540
8066
7540
12.7
0
150
180.4
AG 7500 025
NC.060.10.07500.025
25.0
1.1215
7540
7540
8456
7540
25
0
150
205
AG 7500 038
NC.060.10.07500.038
38.0
1.1648
7540
7540
8783
7540
38
0
150
231
AG 7500 050
NC.060.10.07500.050
50.0
1.1972
7540
7540
9027
7540
50
0
150
255
AG 7500 063
NC.060.10.07500.063,5
63.5
1.2273
7540
7540
9254
7540
63.5
0
150
282
AG 7500 080
NC.060.10.07500.080
80.0
1.2573
7540
7540
9480
7540
80
0
150
315
AG 7500 100
NC.060.10.07500.100
100.0
1.2863
7540
7540
9699
7540
100
0
150
355
AG 7500 125
NC.060.10.07500.125
125.0
1.3148
7540
7540
9914
7540
125
0
150
405
AG 7500 160
NC.060.10.07500.160
160.0
1.3855
7540
7540
10447
7540
160
0
150
475
AG 7500 175
NC.060.10.07500.175
175.0
1.3919
7540
7540
10495
7540
175
0
150
505
AG 7500 200
NC.060.10.07500.200
200.0
1.4068
7540
7540
10607
7540
200
0
150
555
AG 7500 225
NC.060.10.07500.225
225.0
1.4171
7540
7540
10685
7540
225
0
150
605
AG 7500 250
NC.060.10.07500.250
250.0
1.4257
7540
7540
10750
7540
250
0
150
655
AG 7500 300
NC.060.10.07500.300
300.0
1.4607
7540
7540
11014
7540
300
0
150
755
Show compressed display (14 configurable products)
Número de pedidoAG 7500 100
ShorttextGAS SPRINGS - ISO
Últimos cambios25.06.2025 06:55:43
Unidad