Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 952972-25

Expand Table
EN
1/5
Référence
REF
MATIERE
DN
DNP [pouces]
D1 [mm]
D2 [mm]
E [mm]
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
952971-25
EPDM
25
1"
30
25.0
2.0
952971-32
EPDM
32
1" 1/4
38
32.0
2.0
952971-40
EPDM
40
1" 1/2
44
38.0
2.0
952971-50
EPDM
50
2"
56
50.0
2.0
952971-65
EPDM
65
2" 1/2
72
65.0
3.0
952971-80
EPDM
80
3"
84
77.5
3.0
952972-8
FKM
8
1/4"
11
8.0
1.5
952972-10
FKM
10
3/8"
14
10.0
1.5
952972-15
FKM
15
1/2"
18
15.0
2.0
952972-20
FKM
20
3/4"
24
20.0
2.0
952972-25
FKM
25
1"
30
25.0
2.0
952972-32
FKM
32
1" 1/4
38
32.0
2.0
952972-40
FKM
40
1" 1/2
44
38.0
2.0
952972-50
FKM
50
2"
56
50.0
2.0
952972-65
FKM
65
2" 1/2
72
65.0
3.0
952972-80
FKM
80
3"
84
77.5
3.0
952973-8
PTFE
8
1/4"
11
8.0
1.5
952973-10
PTFE
10
3/8"
14
10.0
1.5
952973-15
PTFE
15
1/2"
18
15.0
2.0
Show compressed display (30 products)
Número de pedidobene_inox_952972-25
ShorttextGasket for BSPP thread - External mounting
Últimos cambios10.05.2024 09:56:56
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
Order Numberbene_inox_952972-25