Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 952422-15

Expand Table
EN
1/5
Référence
REF
Matière
MAT
DN [mm]
POUCES [mm]
D1 [mm]
D2 [mm]
E [mm]
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
952421-10
PTFE
10
3/8"
24
17.0
1.5
952421-15
PTFE
15
1/2"
27
21.0
1.5
952421-20
PTFE
20
3/4"
30
27.0
1.5
952421-25
PTFE
25
1"
38
34.0
1.5
952421-32
PTFE
32
1"1/4
50
42.0
1.5
952421-40
PTFE
40
1"1/2
60
48.0
1.5
952421-50
PTFE
50
2"
70
60.0
1.5
952422-6
FKM
6
1/8"
14
10.0
1.0
952422-8
FKM
8
1/4"
17
13.5
1.0
952422-10
FKM
10
3/8"
24
17.0
1.5
952422-15
FKM
15
1/2"
27
21.0
1.5
952422-20
FKM
20
3/4"
30
27.0
1.5
952422-25
FKM
25
1"
38
34.0
1.5
952422-32
FKM
32
1"1/4
50
42.0
1.5
952422-40
FKM
40
1"1/2
60
48.0
1.5
952422-50
FKM
50
2"
70
60.0
1.5
952424-6
EPDM
6
1/8"
14
10.0
1.0
952424-8
EPDM
8
1/4"
17
13.5
1.0
952424-10
EPDM
10
3/8"
24
17.0
1.5
Show compressed display (27 products)
Número de pedidobene_inox_952422-15
ShorttextGasket for male plug with flat seat - EPDM - FKM - PTFE
Últimos cambios05.02.2021 14:29:19
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties