Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5005-145

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Finish
FIN
A
A [Pulgada]
B
B [Pulgada]
Length Type Selection
LS
Length (0.005 Inch Increment for Custom Length Type)
L [Pulgada]
Weight Per Foot
W [lbs.]
Cut to Length Part No.
CTL
1
2
3
5005
1020 Alloy
Ground and Polished (Stock Length Unfinished)
1.000
0.125
Stock Length
145.000
1.168
7205
5015
1020 Alloy
Ground and Polished (Stock Length Unfinished)
1.500
0.125
Stock Length
145.000
1.836
7210
5025
1020 Alloy
Ground and Polished (Stock Length Unfinished)
2.000
0.125
Stock Length
145.000
2.503
7213
Show compressed display (3 configurable products)
Número de pedido5005
ShorttextGround & Polished Steel Tube
Últimos cambios09.11.2023 07:08:30
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties