Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5003771

Expand Table
All delivery countries/regions
ES
1/5
Item Number
IN
LOD Level
LOD
Pressure Rating
PN
Ø Pipe
P [mm]
Max. drill
MD [mm]
Outlet
O
A [mm]
B [mm]
C [mm]
Weight
W [kg]
Product Link
PL
1
2
3
4
5
6
7
5003769
400
PN16
63
40
ZAK 69
100
125
138.15
3.2
Link
5003770
400
PN16
75
40
ZAK 69
130
135
148.10
3.7
Link
5003771
400
PN16
90
50
ZAK 69
140
150
150.40
4.1
Link
5003772
400
PN16
110
50
ZAK 69
140
170
155.77
4.2
Link
5003773
400
PN16
140
50
ZAK 69
140
204
173.40
5.6
Link
5003774
400
PN16
160
50
ZAK 69
140
230
187.40
6.4
Link
5003775
400
PN16
225
50
ZAK 69
140
300
218.90
10.0
Link
Show compressed display (7 configurable products)
Número de pedido5003771
ShorttextHAKU pipe saddle with 45° ZAK outlet
Últimos cambios13.10.2025 09:45:12
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model