Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5004330

Expand Table
All delivery countries/regions
ES
1/5
Item Number
IN
LOD Level
LOD
Flange Standard
FS
Flange DN
DN [mm]
Pressure Rating
PN
Ø Pipe
P [mm]
Ød
D [mm]
H [mm]
L [mm]
L1 [mm]
Weight
W [kg]
Product Link
PL
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
5004320
400
AS4087 F-B5
80
PN16
160
80
176
234
220
10.10
Link
5004278
400
EN 1092-2
100
PN16
160
100
176
234
220
11.00
Link
5004322
400
AS4087 F-B5
100
PN16
160
100
176
234
220
11.00
Link
5004280
400
EN 1092-2
80
PN16
180
80
186
254
220
11.20
Link
5004324
400
AS4087 F-B5
80
PN16
180
80
186
254
220
11.20
Link
5004282
400
EN 1092-2
100
PN16
180
100
186
254
220
12.20
Link
5004326
400
AS4087 F-B5
100
PN16
180
100
186
254
220
12.20
Link
5004284
400
EN 1092-2
80
PN16
200
80
191
270
220
11.80
Link
5004328
400
AS4087 F-B5
80
PN16
200
80
191
270
220
11.80
Link
5004286
400
EN 1092-2
100
PN16
200
100
191
270
220
13.80
Link
5004330
400
AS4087 F-B5
100
PN16
200
100
191
270
220
13.80
Link
5004288
400
EN 1092-2
80
PN16
225
80
206
301
220
14.00
Link
5004332
400
AS4087 F-B5
80
PN16
225
80
206
301
220
14.00
Link
5004290
400
EN 1092-2
100
PN16
225
100
206
301
220
16.00
Link
5004334
400
AS4087 F-B5
100
PN16
225
100
206
301
220
16.00
Link
5004292
400
EN 1092-2
80
PN16
250
80
221
347
220
15.30
Link
5004336
400
AS4087 F-B5
80
PN16
250
80
221
347
220
15.30
Link
5004294
400
EN 1092-2
150
PN16
250
150
225
342
285
19.30
Link
5017933
400
AS4087 F-B5
150
PN16
250
150
225
342
285
19.30
Link
Show compressed display (44 configurable products)
Número de pedido5004330
ShorttextHAKU pipe saddle with flanged outlet
Últimos cambios13.10.2025 09:45:11
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model