Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Bend 85° - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Bend 85° - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Bend 200/85/0,5/316/BA/ICS25
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
W1 [°]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
100769
4037494162545
ICS25
Bend 80/85/0,5/316/BA/ICS25
Architecture
400
80
130
126
170
85
316
BA
1.20
100770
4037494162552
ICS25
Bend 100/85/0,5/316/BA/ICS25
Architecture
400
100
150
133
177
85
316
BA
1.50
112760
4037494920466
ICS25
Bend 100/85/0,5/316/BA/ICS25
Architecture
400
100
150
133
177
85
316
BA
1.50
100771
4037494162569
ICS25
Bend 130/85/0,5/316/BA/ICS25
Architecture
400
130
180
149
193
85
316
BA
2.00
114178
4037494920473
ICS25
Bend 130/85/0,5/316/BA/ICS25
Architecture
400
130
180
149
193
85
316
BA
2.00
100772
4037494162576
ICS25
Bend 150/85/0,5/316/BA/ICS25
Architecture
400
150
200
158
202
85
316
BA
2.38
114763
4037494920480
ICS25
Bend 150/85/0,5/316/BA/ICS25
Architecture
400
150
200
158
202
85
316
BA
2.38
100773
4037494162583
ICS25
Bend 180/85/0,5/316/BA/ICS25
Architecture
400
180
230
173
217
85
316
BA
3.07
115708
4037494920497
ICS25
Bend 180/85/0,5/316/BA/ICS25
Architecture
400
180
230
173
217
85
316
BA
3.07
100774
4037494162590
ICS25
Bend 200/85/0,5/316/BA/ICS25
Architecture
400
200
250
185
229
85
316
BA
3.39
116034
4037494920503
ICS25
Bend 200/85/0,5/316/BA/ICS25
Architecture
400
200
250
185
229
85
316
BA
3.39
101293
4037494495544
ICS25
Bend 230/85/0,5/316/BA/ICS25
Architecture
400
230
280
199
243
85
316
BA
3.86
116431
4037494920510
ICS25
Bend 230/85/0,5/316/BA/ICS25
Architecture
400
230
280
199
243
85
316
BA
3.86
100775
4037494162606
ICS25
Bend 250/85/0,5/316/BA/ICS25
Architecture
400
250
300
208
252
85
316
BA
4.55
117010
4037494920527
ICS25
Bend 250/85/0,5/316/BA/ICS25
Architecture
400
250
300
208
252
85
316
BA
4.55
100776
4037494162613
ICS25
Bend 300/85/0,5/316/BA/ICS25
Architecture
400
300
350
232
276
85
316
BA
5.84
100777
4037494162620
ICS25
Bend 350/85/0,5/316/BA/ICS25
Architecture
400
350
400
258
302
85
316
BA
7.33
131155
4037494789902
ICS25
Bend 350/85/0,5/316/BA/ICS25
Architecture
400
350
400
258
302
85
316
BA
7.33
100778
4037494162637
ICS25
Bend 400/85/0,6/316/BA/ICS25
Architecture
400
400
450
275
315
85
316
BA
9.70
Show compressed display (23 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Schiedel
- Bend 85°
Número de pedido
116034
Shorttext
ICS 25
Últimos cambios
14.11.2025 10:17:06
Unidad
Palablras clave
Bend
Stainless steel
system
Clasificaciones
By BIM categories
BIM_CHIMNEYS Chimneys
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Conducto de humos de doble pared (elemento constructivo)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model