Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Sleeve adaptor - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Sleeve adaptor - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Sleeve adaptor 150/180/0,6/316/BA/ICS25
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Ø
D1 [mm]
Ø
D2 [mm]
Ø
D3 [mm]
Ø
D4 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
132190
4051921473387
ICS25
DW_Sleev.Adap. 130/80/0,6/316/BA/ICS25
Architecture
400
130
180
494
71
133
179
143
501
316
MA
2.768
132191
4051921473394
ICS25
DW_Sleev.Adap. 130/100/0,6/316/BA/ICS25
Architecture
400
130
180
494
91
133
179
163
501
316
MA
2.864
137942
4051921553553
ICS25
DW_Sleev.Adap. 130/120/0,6/316/BA/ICS25
Architecture
400
130
180
494
111
133
179
183
501
316
MA
2.924
137906
4051921553263
ICS25
DW_sleev.Adap. 130/130/0,5/316/BA/ICS25
Architecture
400
130
180
494
121
133
179
93
501
316
MA
3.880
132192
4051921473400
ICS25
DW_Sleev.Adap. 150/100/0,6/316/BA/ICS25
Architecture
400
150
200
494
91
153
199
163
501
316
MA
3.178
137944
4051921553577
ICS25
DW_Sleev.Adap. 150/120/0,6/316/BA/ICS25
Architecture
400
150
200
494
111
153
199
183
501
316
MA
3.266
132187
4051921473356
ICS25
DW_Sleev.Adap. 150/130/0,6/316/BA/ICS25
Architecture
400
150
200
494
121
153
199
193
501
316
MA
3.275
137907
4051921553270
ICS25
DW_sleev.Adap. 150/150/0,5/316/BA/ICS25
Architecture
400
150
200
494
141
153
199
213
501
316
MA
3.520
132197
4051921473455
ICS25
DW_Sleev.Adap. 150/160/0,6/316/BA/ICS25
Architecture
400
150
200
494
130
153
199
223
501
316
MA
3.462
132198
4051921473462
ICS25
DW_Sleev.Adap. 150/180/0,6/316/BA/ICS25
Architecture
400
150
200
494
171
153
199
243
501
316
MA
3.711
132193
4051921473417
ICS25
DW_Sleev.Adap. 180/130/0,6/316/BA/ICS25
Architecture
400
180
230
494
121
183
229
193
501
316
MA
3.791
132194
4051921473424
ICS25
DW_Sleev.Adap. 180/150/0,6/316/BA/ICS25
Architecture
400
180
230
494
141
183
229
213
501
316
MA
3.867
132188
4051921473363
ICS25
DW_Sleev.Adap. 180/160/0,6/316/BA/ICS25
Architecture
400
180
230
494
151
183
229
223
501
316
MA
3.864
137908
4051921553287
ICS25
DW_sleev.Adap. 180/180/0,5/316/BA/ICS25
Architecture
400
180
230
494
171
183
229
243
501
316
MA
4.000
132195
4051921473431
ICS25
DW_Sleev.Adap. 200/150/0,6/316/BA/ICS25
Architecture
400
200
250
494
141
203
249
213
501
316
MA
4.202
132196
4051921473448
ICS25
DW_Sleev.Adap. 200/160/0,6/316/BA/ICS25
Architecture
400
200
250
494
151
203
249
223
501
316
MA
4.238
132189
4051921473370
ICS25
DW_Sleev.Adap. 200/180/0,6/316/BA/ICS25
Architecture
400
200
250
494
171
203
249
243
501
316
MA
4.259
132184
4051921473325
ICS25
DW_sleev.Adap. 200/200/0,6/316/BA/ICS25
Architecture
400
200
250
494
141
203
249
263
501
316
MA
4.301
Show compressed display (20 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Schiedel
- Sleeve adaptor
Número de pedido
132198
Shorttext
ICS 25
Últimos cambios
14.11.2025 10:17:11
Unidad
Palablras clave
Adaptor
Sleeve
Stainless steel
system
Clasificaciones
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties