Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Pipe 500/500/0,6/316/BA/ICS50

Expand Table
All delivery countries/regions
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
SAP Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Nominal lenght
NL [mm]
Material / Liner
ML
Surface Liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
117081
4037494416976
ICS50
Pipe 130/500/0,6/316/BA/ICS50
Architecture
400
130
230
455
500
316
BA
4.49
104779
4037494404560
ICS50
Pipe 150/500/0,6/316/BA/ICS50
Architecture
400
150
250
455
500
316
BA
4.94
104780
4037494404577
ICS50
Pipe 180/500/0,6/316/BA/ICS50
Architecture
400
180
280
455
500
316
BA
6.17
104781
4037494404584
ICS50
Pipe 200/500/0,6/316/BA/ICS50
Architecture
400
200
300
455
500
316
BA
6.50
104782
4037494404591
ICS50
Pipe 250/500/0,6/316/BA/ICS50
Architecture
400
250
350
455
500
316
BA
7.64
104783
4037494803660
ICS50
Pipe 300/500/0,6/316/BA/ICS50
Architecture
400
300
400
455
500
316
BA
8.89
105080
4037494803677
ICS50
Pipe 350/500/0,6/316/BA/ICS50
Architecture
400
350
450
455
500
316
BA
10.06
105081
4037494803684
ICS50
Pipe 400/500/0,6/316/BA/ICS50
Architecture
400
400
500
455
500
316
BA
11.90
105082
4037494803691
ICS50
Pipe 450/500/0,6/316/BA/ICS50
Architecture
400
450
550
455
500
316
BA
13.24
105083
4037494803707
ICS50
Pipe 500/500/0,6/316/BA/ICS50
Architecture
400
500
600
455
500
316
BA
15.30
105084
4037494803714
ICS50
Pipe 600/500/0,6/316/BA/ICS50
Architecture
400
600
700
455
500
316
BA
17.82
105085
4037494803721
ICS50
Pipe 700/500/0,6/316/BA/ICS50
Architecture
400
700
800
455
500
316
BA
20.54
143441
4051921618412
ICS50
Pipe 750/500/0,6/316/BA/ICS50
Architecture
400
750
850
455
500
316
BA
16.15
133114
4051921474711
ICS50
Pipe 800/500/0,6/316/BA/ICS50
Architecture
400
800
900
455
500
316
BA
21.24
143453
4051921618535
ICS50
Pipe 850/500/0,6/316/BA/ICS50
Architecture
400
850
950
455
500
316
BA
18.30
133115
4051921474728
ICS50
Pipe 900/500/0,6/316/BA/ICS50
Architecture
400
900
1000
455
500
316
BA
23.73
143465
4051921618658
ICS50
Pipe 950/500/0,6/316/BA/ICS50
Architecture
400
950
1050
455
500
316
BA
20.45
143587
4051921619877
ICS50
Pipe 1000/500/1,0/316/BA/ICS50
Architecture
400
1000
1100
455
500
316
BA
26.55
Show compressed display (20 configurable products)
Número de pedido105083
ShorttextICS 50
Últimos cambios14.11.2025 10:17:16
Unidad

Clasificaciones

By BIM categories

BIM_CHIMNEYS Chimneys

By Functionality

BYFUNC_CONVEYING Conveying

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 Conducto de humos de doble pared (elemento constructivo)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model