Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Inspec.Tee_N1 500/750/0,6/316/BA/ICS50

Expand Table
All delivery countries/regions
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
D1 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
117495
4037494906965
ICS50
Inspec.Tee_N1 130/500/0,6/316/BA/ICS50
Architecture
400
130
230
455
205
130
500
316
BA
5.56
117820
4037494906972
ICS50
Inspec.Tee_N1 150/500/0,6/316/BA/ICS50
Architecture
400
150
250
455
205
150
500
316
BA
6.16
117991
4037494906989
ICS50
Inspec.Tee_N1 180/500/0,6/316/BA/ICS50
Architecture
400
180
280
455
205
150
500
316
BA
6.65
118128
4037494906996
ICS50
Inspec.Tee_N1 200/500/0,6/316/BA/ICS50
Architecture
400
200
300
455
205
200
500
316
BA
7.07
118443
4037494907009
ICS50
Inspec.Tee_N1 250/500/0,6/316/BA/ICS50
Architecture
400
250
350
455
205
250
500
316
BA
8.12
118649
4037494907016
ICS50
Inspec.Tee_N1 300/530/0,6/316/BA/ICS50
Architecture
400
300
400
485
225
300
530
316
BA
9.20
113598
4037494907023
ICS50
Inspec.Tee_N1 350/580/0,6/316/BA/ICS50
Architecture
400
350
450
535
255
300
580
316
BA
10.27
105264
4037494907030
ICS50
Inspec.Tee_N1 400/750/0,6/316/BA/ICS50
Architecture
400
400
500
705
330
300
750
316
BA
12.04
105265
4037494907047
ICS50
Inspec.Tee_N1 450/750/0,6/316/BA/ICS50
Architecture
400
450
550
705
330
300
750
316
BA
13.21
105266
4037494907054
ICS50
Inspec.Tee_N1 500/750/0,6/316/BA/ICS50
Architecture
400
500
600
705
330
300
750
316
BA
14.37
105267
4037494907078
ICS50
Inspec.Tee_N1 600/750/0,6/316/BA/ICS50
Architecture
400
600
700
705
330
300
750
316
BA
16.70
105268
4037494907085
ICS50
Inspec.Tee_N1 700/750/0,6/316/BA/ICS50
Architecture
400
700
800
705
330
300
750
316
BA
19.02
143445
4051921618450
ICS50
Ins.Tee_weld.P1 750/750/0,6/316/BA/ICS50
Architecture
400
750
850
705
330
300
750
316
BA
24.22
134884
4051921545923
ICS50
Ins.Tee_weld.P1 800/750/0,6/316/BA/ICS50
Architecture
400
800
900
705
330
300
750
316
BA
36.45
143457
4051921618573
ICS50
Ins.Tee_weld.P1 850/750/0,6/316/BA/ICS50
Architecture
400
850
950
705
330
300
750
316
BA
27.45
134885
4051921545930
ICS50
Ins.Tee_weld.P1 900/750/0,6/316/BA/ICS50
Architecture
400
900
1000
705
330
300
750
316
BA
40.62
143469
4051921618696
ICS50
Ins.Tee_weld.P1 950/750/0,6/316/BA/ICS50
Architecture
400
950
1050
705
330
300
750
316
BA
30.68
143591
4051921619914
ICS50
Ins.Tee_weld.P1 1000/750/1,0/316/BA/ICS50
Architecture
400
1000
1100
705
330
300
750
316
BA
39.83
Show compressed display (20 configurable products)
Número de pedido105266
ShorttextICS 50
Últimos cambios14.11.2025 10:17:17
Unidad

Clasificaciones

By Functionality

BYFUNC_CONVEYING Conveying

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 Conducto de humos de doble pared (elemento constructivo)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model