Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Inspection Pipe patch N1 - ICS 50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Inspection Pipe patch N1 - ICS 50
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Inspection_pipe 180/500/0,6/316/BA/ICS50
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
117203
4037494907474
ICS50
Inspection_pipe 130/500/0,6/316/BA/ICS50
Architecture
400
130
230
455
500
316
BA
4.93
117506
4037494907481
ICS50
Inspection_pipe 150/500/0,6/316/BA/ICS50
Architecture
400
150
250
455
500
316
BA
5.58
117867
4037494907498
ICS50
Inspection_pipe 180/500/0,6/316/BA/ICS50
Architecture
400
180
280
455
500
316
BA
6.31
118010
4037494907504
ICS50
Inspection_pipe 200/500/0,6/316/BA/ICS50
Architecture
400
200
300
455
500
316
BA
6.79
118395
4037494907511
ICS50
Inspection_pipe 250/500/0,6/316/BA/ICS50
Architecture
400
250
350
455
500
316
BA
7.98
118647
4037494907528
ICS50
Inspection_pipe 300/500/0,6/316/BA/ICS50
Architecture
400
300
400
485
500
316
BA
9.18
Show compressed display (6 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Schiedel
- Inspection Pipe patch N1
Número de pedido
117867
Shorttext
ICS 50
Últimos cambios
14.11.2025 10:17:17
Unidad
Palablras clave
Inspection
Pipe
Stainless steel
patch
system
Clasificaciones
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Conducto de humos de doble pared (elemento constructivo)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model