Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MFIMSC12

Expand Table
EN
1/5
Part No.
PN
Type Selection
TS
Seal
SEAL
Matrial of Housing
MATH
Surface Treatment of Housing
STH
Matrial of Bushing
MATB
d
DD [mm]
d Tolerance
DDTOL [mm]
D
D [mm]
D Tolerance
DTOL [mm]
Da
DA [mm]
L
L [mm]
l
LL [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
l1
LL1 [mm]
1
2
3
4
5
6
7
8
9
MFIMSC6
Round Flange
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
6
+0.022/0
12
0/-0.018
11.8
22
5
25
5
3.5
6.0
MFIMSC8
Round Flange
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
8
+0.028/0
15
0/-0.018
14.8
27
5
28
5
3.5
6.0
MFIMSC10
Round Flange
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
10
+0.028/0
18
0/-0.018
17.8
32
6
35
6
4.5
7.5
MFIMSC12
Round Flange
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
12
+0.034/0
20
0/-0.021
19.8
32
6
37
6
4.5
7.5
MFIMSC13
Round Flange
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
13
+0.034/0
21
0/-0.021
20.8
32
6
38
6
4.5
7.5
MFIMSC16
Round Flange
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
16
+0.034/0
26
0/-0.021
25.8
37
6
43
6
4.5
7.5
MFIMSC20
Round Flange
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
20
+0.034/0
30
0/-0.021
29.8
42
8
50
8
5.5
9.0
MFIMSC25
Round Flange
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
25
+0.041/0
36
0/-0.025
35.6
58
8
56
8
5.5
9.0
MFIMSC30
Round Flange
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
30
+0.041/0
42
0/-0.025
41.6
68
10
65
10
6.6
11.0
Show compressed display (9 configurable products)
ShorttextInlay Flanged Oil Free Bushing - Compact - Single
Últimos cambios29.11.2024 04:06:08
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties