Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Accessoires à souder (Série 56)
Fonds bombés ISO et métriques
Modèle 5630 - ISO pipe cap, thickness 3 mm - Stainless steel 1.4307 - 1.4404
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Modèle 5630 - ISO pipe cap, thickness 3 mm - Stainless steel 1.4307 - 1.4404
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 356302-7113
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Référence
REF
Matière
MAT
DN [mm]
D [mm]
E [mm]
L [mm]
R1 [mm]
R2 [mm]
POIDS [kg]
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
356302-1393
Inox 1.4307
125
139.7
3
36
140
14
0.37
356302-1683
Inox 1.4307
150
168.3
3
43
168
16.8
0.53
356302-2193
Inox 1.4307
200
219.1
3
51
219
21.9
1.28
356302-2733
Inox 1.4307
250
273.0
3
63
273
27.3
1.98
356302-3233
Inox 1.4307
300
323.9
3
72
324
32.4
2.72
356302-3553
Inox 1.4307
350
355.6
3
89
355
35.6
3.52
356302-4063
Inox 1.4307
400
406.4
3
98
406
40.6
4.53
356302-4573
Inox 1.4307
450
457.2
3
107
457
45.7
5.51
356302-5083
Inox 1.4307
500
508.0
3
120
508
50.8
6.57
356302-6093
Inox 1.4307
600
609.6
3
140
609
60.9
9.45
356302-7113
Inox 1.4307
700
711.3
3
152
711
71.1
12.90
656302-173
Inox 1.4404
10
17.2
3
13
17
1.7
0.02
656302-213
Inox 1.4404
15
21.3
3
15
21
2.1
0.02
656302-263
Inox 1.4404
20
26.9
3
11
27
2.7
0.02
656302-333
Inox 1.4404
25
33.7
3
13
34
3.4
0.04
656302-423
Inox 1.4404
32
42.4
3
17
42
4.2
0.06
656302-483
Inox 1.4404
40
48.3
3
17
48
4.8
0.09
656302-603
Inox 1.4404
50
60.3
3
22
60
6
0.12
656302-763
Inox 1.4404
65
76.1
3
29
76
7.6
0.20
Show compressed display (42 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 5630
Número de pedido
Béné Inox 356302-7113
Shorttext
ISO pipe cap, thickness 3 mm - Stainless steel 1.4307 - 1.4404
Últimos cambios
03.02.2021 07:43:59
Unidad