Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_commom
B5-small parts conveying system
KPG01_51 - Flat belt conveyor, intermediate drive double groove profile (belt diameter 30mm), width specified type
YIHEDA
...
KPG01_51 - Flat belt conveyor, intermediate drive double groove profile (belt diameter 30mm), width specified type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
KPG01-B30-L355-6-TA220-SCM-12.5-L-T
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
code
CODE
Types of
TYPE
Material (profile)
XCMAT
Material (with wheel mount)
DLGDZMAT
Material (motor bearing cover 1)
MDZCGMAT1
Material (motor bearing cover 2)
MDZCGMAT2
Surface treatment (profile)
XCSUR
Surface treatment (with wheel mount)
DLGDZSUR
Surface treatment (motor bearing cover 1)
MDZCGSUR1
Surface treatment (motor bearing cover 2)
MDZCGSUR2
Minimum unit ten
B [mm]
Minimum unit 5
L
Motor selection (output power W)
POWER
1
|
KPG01-B30-L355-6-TA220-SCM-12.5-L-T
2
|
KPG51-B50-L355-6-TA220-SCM-12.5-L-T
KPG01
Not preventive deviation
Aluminum
Aluminum
Aluminum
SPCC
Anodizing
Spraying
Spraying
Spraying
30
355
6
KPG51
Anti-running type
Aluminum
Aluminum
Aluminum
SPCC
Anodizing
Spraying
Spraying
Spraying
50
355
6
Show compressed display (2 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
YIHEDA
- KPG01_51
Shorttext
Flat belt conveyor, intermediate drive double groove profile (belt diameter 30mm), width specified type
Últimos cambios
25.11.2025 10:51:20
Unidad
Palablras clave
Automation
Electronic
Equipment
Functional Components
Gallery
Parts
Profile
common
conveying
conveyor
diameter
flat belt
specified
system
type
width
Clasificaciones
CNS
CNSERPBASE Object Properties