Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_commom
B5-small parts conveying system
KPU01 - Flat Belt Conveyor, Intermediate Drive Double Groove Profile (Pulley Diameter 30mm) Full Belt Type
YIHEDA
...
KPU01 - Flat Belt Conveyor, Intermediate Drive Double Groove Profile (Pulley Diameter 30mm) Full Belt Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
KPU01-B60-L355-6-TA100-SCM-12.5-L-T
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
code
CODE
type
TYPE
Profile material
MAT1
Motor cover 1 material
MAT2
Motor cover 2 material
MAT3
Wheel mount material
MAT4
Profile surface treatment
SUR1
Surface treatment of motor cover 1
SUR2
Surface treatment of motor cover 2
SUR3
Surface treatment of pulley fixing seat
SUR4
B [mm]
L [mm]
Motor output power
POWER [W]
Motor voltage
VOLTAGE [V]
1
|
KPU01-B60-L355-6-TA100-SCM-12.5-L-T
KPU01
Full belt type
Aluminum
Aluminum
Aluminum
Aluminum
Anodizing treatment
Anodizing treatment
Anodizing treatment
Spraying
60
355
6
TA100 (single phase)
Show compressed display (1 configurable product)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
YIHEDA
- KPU01
Shorttext
Flat Belt Conveyor, Intermediate Drive Double Groove Profile (Pulley Diameter 30mm) Full Belt Type
Últimos cambios
25.11.2025 10:51:20
Unidad
Palablras clave
Automation
Electronic
Equipment
Functional Components
Gallery
Parts
Profile
belt type
common
conveying
conveyor
diameter
double groove
flat belt
full
intermediate drive
system
Clasificaciones
CNS
CNSERPBASE Object Properties