Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RA21304KA380AP0

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
max. rated control voltage Us with AC 50 Hz
AAB824 [V]
1
Load feeder, direct starter, S2, 62-65 A, 230 V AC/50 Hz, 100 kA
Load feeder fuseless, Direct-on-line starting 400 V AC, Size S2 62 ... 65 A 230 V AC, 50 Hz screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 100 kA 1 NO+1 NC (contactor) Direct (on-line) starter SIRIUS 3RA21 for protecting and starting motors.The 3RA21 direct-on-line starter is a proven and factory-fitted combination of a 3RV2 motor starter protector and a 3RT2 contactor which are already fully wired and connected both mechanically and electrically. They are climate-resistant, approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.The 3RA2 load feeders are available with AC and DC operation in the sizes S00, S0 and S2 with setting ranges from 0.14 to 65 A. They are offered with screw terminals or spring-loaded terminals for mounting on DIN rails, screw mounting and installation on 60 mm busbars. In addition, we offer more than 40,000 other proven combinations of individual devices for safeguarding, switching and starting a wide variety of applications up to 630 A.All the accessories for 3RV2 motor starter protectors and for 3RT2 contactors are standard for all sizes and can be used for installing load feeders. The optional SIRIUS 3RV29 infeed system (for S00 and S0) considerably reduces the wiring outlay.The 3RA21 load feeders replace the tried and tested 3RA11 series.Simple, efficient and always up to date - SIRIUS modular system.
4011209934351
3RA2130-4KA38-0AP0
3RA21304KA380AP0
Siemens AG
L. FEEDER DS 100KA S2, 62-65A, 230VAC
230
Show compressed display (1 product)
Número de pedido3RA21304KA380AP0
ShorttextMotor starter combination
Últimos cambios19.09.2023 08:25:14
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-05 Combinación de arrancador de motor
27-02-40-02 Arrancador de motor

ECLASS 13.0

27-37-09-05 Combinación de arrancador de motor
27-02-40-02 Arrancador de motor

ECLASS 11.0

27-37-09-05 Combinación de arrancador de motor
27-02-40-02 Arrancador de motor

ECLASS 10.1

27-37-09-05 Combinación de arrancador de motor

ECLASS 9.1

27-37-09-05 Combinación de arrancador de motor
CLASS 10CLASS 10
Yes
Racor roscadoScrew connection
IP20IP20

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination