Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

NO-8-145-210-130-NR-0

Expand Table
EN
1/5
Slides type
TYP
Execution
AF
Size
GR
Carriage width
A [mm]
Length of the outer part
B [mm]
Hub
C [mm]
Sled position
POS [mm]
Mounting Style
MA
Sonder
SZ
D [mm]
Weight
G [kg]
E [mm]
F [mm]
G1 [mm]
G2 [mm]
H [mm]
K [mm]
Load capacity
LC [N]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Needle roller bearing slide guide
Open design
1
100
110
60
0
Standard mounting on the right
Without
45
3.100
64
11
23.5
30.0
50
1*h
9700
Needle roller bearing slide guide
Open design
2
100
160
95
0
Standard mounting on the right
Without
45
4.500
64
11
23.5
30.0
50
2*h
14300
Needle roller bearing slide guide
Open design
3
100
210
130
0
Standard mounting on the right
Without
45
5.900
64
11
23.5
30.0
50
3*h
18800
Needle roller bearing slide guide
Open design
4
100
260
165
0
Standard mounting on the right
Without
45
7.200
64
11
23.5
30.0
50
4*h
23400
Needle roller bearing slide guide
Open design
5
100
310
200
0
Standard mounting on the right
Without
45
8.600
64
11
23.5
30.0
50
5*h
28600
Needle roller bearing slide guide
Open design
6
100
360
235
0
Standard mounting on the right
Without
45
10.000
64
11
23.5
30.0
50
6*h
33100
Needle roller bearing slide guide
Open design
7
100
410
265
0
Standard mounting on the right
Without
45
11.400
64
11
23.5
30.0
50
7*h
37700
Needle roller bearing slide guide
Open design
8
145
210
130
0
Standard mounting on the right
Without
60
11.800
98
15
32.0
55.0
100
1*h
18800
Needle roller bearing slide guide
Open design
9
145
310
180
0
Standard mounting on the right
Without
60
17.300
98
15
32.0
55.0
100
2*h
29700
Needle roller bearing slide guide
Open design
10
145
410
350
0
Standard mounting on the right
Without
60
22.800
98
15
32.0
55.0
100
3*h
32000
Needle roller bearing slide guide
Open design
11
145
510
450
0
Standard mounting on the right
Without
60
28.300
98
15
32.0
55.0
100
4*h
38800
Needle roller bearing slide guide
Open design
12
145
610
550
0
Standard mounting on the right
Without
60
33.800
98
15
32.0
55.0
100
5*h
46300
Needle roller bearing slide guide
Open design
13
145
710
650
0
Standard mounting on the right
Without
60
39.300
98
15
32.0
55.0
100
6*h
53100
Needle roller bearing slide guide
Open design
14
145
810
750
0
Standard mounting on the right
Without
60
44.800
98
15
32.0
55.0
100
7*h
60600
Needle roller bearing slide guide
Open design
15
145
910
850
0
Standard mounting on the right
Without
60
50.300
98
15
32.0
55.0
100
8*h
67400
Needle roller bearing slide guide
Open design
16
145
1010
950
0
Standard mounting on the right
Without
60
55.800
98
15
32.0
55.0
100
9*h
74900
Show compressed display (16 configurable products)
ShorttextNeedle Roller bearing slide guide Open design
Últimos cambios10.07.2025 13:49:52
Unidad