Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MHCTS, MHCTS-S, MHCTS-DS - Oil Free Bushing Housing Units - Tall Block Compact - Single
Misumi
Metric
Oil Free Bushings
MHCTS, MHCTS-S, MHCTS-DS - Oil Free Bushing Housing Units - Tall Block Compact - Single
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MHCTS16
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Type Selection
TS
MATS
MATS
Material of Housing
MATH
Surface Treatment of Housing
STH
Material of Bushing
MATB
dr
DDRR [mm]
dr Tolerance
DDRRTOL [mm]
h
HH [mm]
W
W [mm]
H
H [mm]
D
D [mm]
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
S
S [mm]
T
T [mm]
M1
M1
M2
M2
dxt
DDTT
1
2
3
4
5
6
MHCTS10
no Seal
-
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
10
+0.028/0
17
20
26
15.0
37
13
25
24.8
5.0
M6
M5
8x6 (For M4 Bolt)
MHCTS12
no Seal
-
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
12
+0.034/0
18
22
28
17.0
37
14
26
24.8
5.0
M6
M5
8x6 (For M4 Bolt)
MHCTS16
no Seal
-
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
16
+0.034/0
21
28
35
22.2
42
15
28
29.8
5.5
M6
M6
9x7 (For M5 Bolt)
MHCTS20
no Seal
-
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
20
+0.041/0
24
34
40
26.0
48
21
34
34.8
5.5
M6
M6
9x7 (For M6 Bolt)
MHCTS25
no Seal
-
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
25
+0.041/0
30
42
50
32.0
56
25
42
49.8
8.0
M8
M8
11x8 (For M8 Bolt)
MHCTS30
no Seal
-
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
30
+0.041/0
33
48
57
37.0
68
37
54
59.8
8.0
M8
M8
11x8 (For M8 Bolt)
Show compressed display (6 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Misumi
- MHCTS, MHCTS-S, MHCTS-DS
Shorttext
Oil Free Bushing Housing Units - Tall Block Compact - Single
Últimos cambios
29.11.2024 04:06:10
Unidad
Palablras clave
Block
Bushing
Compact
Housing Units
Oil Free
Single
metric
Clasificaciones
CNS
CNSERPBASE Object Properties