Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MDWBA12

Expand Table
EN
1/5
Part Number
PN
Material
MATH
Surface Treatment
ST
d
DD [mm]
d Tolerance
DDTOL [mm]
h
HH [mm]
W
W [mm]
H
H [mm]
D
D [mm]
L
L [mm]
L1
L1 [mm]
S
S [mm]
W1
W1 [mm]
W2
W2 [mm]
M
M
d1
DD1 [mm]
l
LL [mm]
A
A [mm]
1
2
3
4
5
6
7
8
MDWBA6
Aluminum Alloy
Clear Anodizing
6
+0.065/0
9
34
20
8.1
27
15
21
20.0
7.00
M4
3.4
8
10
MDWBA8
Aluminum Alloy
Clear Anodizing
8
+0.065/0
11
34
20
10.1
32
18
26
24.0
5.00
M4
3.4
8
10
MDWBA10
Aluminum Alloy
Clear Anodizing
10
+0.068/0
13
44
30
12.2
39
21
31
28.0
8.00
M5
4.3
12
20
MDWBA12
Aluminum Alloy
Clear Anodizing
12
+0.068/0
15
44
30
14.3
40
26
32
30.5
6.75
M5
4.3
12
20
MDWBA16
Aluminum Alloy
Clear Anodizing
16
+0.068/0
19
54
42
18.3
47
34
37
36.0
9.00
M5
4.3
12
26
MDWBA20
Aluminum Alloy
Clear Anodizing
20
+0.081/0
21
54
42
23.4
52
40
42
40.0
7.00
M6
5.2
12
26
MDWBA25
Aluminum Alloy
Clear Anodizing
25
+0.081/0
26
78
60
28.4
67
50
59
54.0
12.00
M8
7.0
18
38
MDWBA30
Aluminum Alloy
Clear Anodizing
30
+0.085/0
30
78
60
34.4
74
58
62
58.0
10.00
M8
7.0
18
38
Show compressed display (8 products)
ShorttextOil Free Bushing Pillow Blocks -Built-in Multi-Layer MD Bushing Wide Block-
Últimos cambios29.11.2024 04:06:08
Unidad