Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

JFRA12

Expand Table
EN
1/5
Part No.
PN
Material of Housing
MATH
Surface Treatment of Housing
STH
Material of Bushing
MATB
d
DD [mm]
d Tolerance
DDTOL [mm]
D
D [mm]
D Tolerance
DTOL [mm]
L
L [mm]
L1
L1 [mm]
S
S [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
F
F [mm]
A
A [mm]
1
2
3
4
5
6
7
8
9
JFRA6
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
6
+0.095/+0.045
12
0/-0.018
19
5
13.2
28
5
3.5
6.0
3.1
0
20
JFRA8
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
8
+0.120/+0.060
15
0/-0.018
24
5
18.2
32
5
3.5
6.0
3.1
0
24
JFRA10
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
10
+0.120/+0.060
19
0/-0.021
29
5
21.0
40
6
4.5
7.5
4.1
0
29
JFRA12
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
12
+0.120/+0.060
21
0/-0.021
30
10
21.6
42
6
4.5
7.5
4.1
0
32
JFRA15
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
15
+0.120/+0.060
26
0/-0.021
35
10
26.6
46
6
4.5
7.5
4.1
0
36
JFRA16
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
16
+0.120/+0.060
28
0/-0.021
37
10
26.6
48
6
4.5
7.5
4.1
22
31
JFRA20
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
20
+0.145/+0.075
32
0/-0.025
42
10
31.6
54
8
5.5
9.0
5.1
24
36
JFRA25
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
25
+0.170/+0.090
40
0/-0.025
42
10
31.6
62
8
5.5
9.0
5.1
32
40
JFRA30
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
30
+0.170/+0.090
45
0/-0.025
54
10
41.6
74
10
6.6
11.0
6.1
35
49
Show compressed display (9 products)
ShorttextOil Free Bushings - Built-in Polyacetal Resin Bushings - Compact Flanged Type
Últimos cambios29.11.2024 04:06:07
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties