Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MPBZP - Oil Free Bushings - Copper Alloy Straight Standard - Inner Diameter G6 Outer Diameter h6 Type
Misumi
...
Oil Free Bushings
MPBZP - Oil Free Bushings - Copper Alloy Straight Standard - Inner Diameter G6 Outer Diameter h6 Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MPBZP13-12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
d
DD [mm]
d Tolerance
DDTOL [mm]
L Selection
L [mm]
D
D [mm]
D Outer Diameter Tolerance h6
DTOL [mm]
Thickness (N)
T [mm]
Housing Diameter (Reference)
HD [mm]
Housing Diameter Tolerance H7
HDTOL [mm]
1
2
3
4
5
6
7
8
9
10
MPBZP6-8
High Tensile Brass Alloy Solid Lubricant Embedded
6
+0.012/+0.004
8
10
0/-0.009
2
10
+0.015/0
MPBZP8-10
High Tensile Brass Alloy Solid Lubricant Embedded
8
+0.014/+0.005
10
12
0/-0.011
2
12
+0.018/0
MPBZP10-10
High Tensile Brass Alloy Solid Lubricant Embedded
10
+0.014/+0.005
10
14
0/-0.011
2
14
+0.018/0
MPBZP12-12
High Tensile Brass Alloy Solid Lubricant Embedded
12
+0.017/+0.006
12
18
0/-0.011
3
18
+0.018/0
MPBZP13-12
High Tensile Brass Alloy Solid Lubricant Embedded
13
+0.017/+0.006
12
19
0/-0.013
3
19
+0.021/0
MPBZP15-12
High Tensile Brass Alloy Solid Lubricant Embedded
15
+0.017/+0.006
12
21
0/-0.013
3
21
+0.021/0
MPBZP16-12
High Tensile Brass Alloy Solid Lubricant Embedded
16
+0.017/+0.006
12
22
0/-0.013
3
22
+0.021/0
MPBZP20-15
High Tensile Brass Alloy Solid Lubricant Embedded
20
+0.020/+0.007
15
28
0/-0.013
4
28
+0.021/0
MPBZP25-16
High Tensile Brass Alloy Solid Lubricant Embedded
25
+0.020/+0.007
16
33
0/-0.016
4
33
+0.025/0
MPBZP30-16
High Tensile Brass Alloy Solid Lubricant Embedded
30
+0.020/+0.007
16
38
0/-0.016
4
38
+0.025/0
Show compressed display (10 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Misumi
- MPBZP
Shorttext
Oil Free Bushings - Copper Alloy Straight Standard - Inner Diameter G6 Outer Diameter h6 Type
Últimos cambios
29.11.2024 04:06:11
Unidad
Palablras clave
Bushings
Copper Alloy
Inner Diameter
Oil Free
Outer Diameter
Standard
Straight
Type
metric
Clasificaciones
CNS
CNSERPBASE Object Properties