Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MDZF16-8

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Thermal Resistance
TR [°C]
d
DD [mm]
L Selection
L [mm]
D
D [mm]
H
H [mm]
T
T [mm]
T Tolerance
TTOL [mm]
T1
T1 [mm]
T1 Tolerance
T1TOL [mm]
Size (Shaft Diameter)
SIZE [mm]
Size (Shaft Diameter) Tolerance
SIZETOL [mm]
Hole Size (Housing Dia.)
HS [mm]
Hole Size (Housing Dia.) Tolerance
HSTOL [mm]
Tolerance (Reference)-Inner Dia. after Press-Fitted
TOL [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
MDZF3-3
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
3
3
4.6
7
0.8
0/-0.025
0.8
0/-0.025
3
-0.025/-0.034
4.6
+0.012/0
+0.062/0
MDZF4-4
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
4
4
5.6
9
0.8
0/-0.025
0.8
0/-0.025
4
-0.025/-0.037
5.6
+0.012/0
+0.062/0
MDZF5-4
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
5
4
7.0
10
1.0
0/-0.025
1.0
0/-0.025
5
-0.025/-0.037
7.0
+0.015/0
+0.065/0
MDZF6-5
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
6
5
8.0
12
1.0
0/-0.025
1.0
0/-0.025
6
-0.025/-0.037
8.0
+0.015/0
+0.065/0
MDZF8-6
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
8
6
10.0
15
1.0
0/-0.025
1.0
0/-0.025
8
-0.025/-0.040
10.0
+0.015/0
+0.065/0
MDZF10-6
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
10
6
12.0
18
1.0
0/-0.025
1.0
0/-0.025
10
-0.025/-0.040
12.0
+0.018/0
+0.068/0
MDZF12-6
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
12
6
14.0
20
1.0
0/-0.025
1.0
0/-0.025
12
-0.025/-0.043
14.0
+0.018/0
+0.068/0
MDZF13-8
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
13
8
15.0
21
1.0
0/-0.025
1.0
0/-0.025
13
-0.025/-0.043
15.0
+0.018/0
+0.068/0
MDZF15-8
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
15
8
17.0
23
1.0
0/-0.025
1.0
0/-0.025
15
-0.025/-0.043
17.0
+0.018/0
+0.068/0
MDZF16-8
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
16
8
18.0
24
1.0
0/-0.025
1.0
0/-0.025
16
-0.025/-0.043
18.0
+0.018/0
+0.068/0
MDZF18-8
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
18
8
20.0
26
1.0
0/-0.025
1.0
0/-0.025
18
-0.025/-0.043
20.0
+0.021/0
+0.071/0
MDZF20-8
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
20
8
23.0
31
1.5
0/-0.030
1.5
0/-0.030
20
-0.025/-0.046
23.0
+0.021/0
+0.081/0
MDZF22-10
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
22
10
25.0
33
1.5
0/-0.030
1.5
0/-0.030
22
-0.025/-0.046
25.0
+0.021/0
+0.081/0
MDZF25-10
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
25
10
28.0
36
1.5
0/-0.030
1.5
0/-0.030
25
-0.025/-0.046
28.0
+0.021/0
+0.081/0
MDZF30-10
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
30
10
34.0
42
2.0
0/-0.030
2.0
0/-0.030
30
-0.025/-0.046
34.0
+0.025/0
+0.085/0
MDZF35-10
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
35
10
39.0
49
2.0
0/-0.030
2.0
0/-0.030
35
-0.025/-0.050
39.0
+0.025/0
+0.085/0
MDZF40-12
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
40
12
44.0
54
2.0
0/-0.030
2.0
0/-0.030
40
-0.025/-0.050
44.0
+0.025/0
+0.085/0
MDZF45-15
Filler Added PTFE Layer, Sintered Bronze Layer, Steel-backed Metal Layer
-195~280
45
15
50.0
60
2.5
0/-0.040
2.5
0/-0.040
45
-0.025/-0.050
50.0
+0.025/0
+0.085/0
Show compressed display (21 configurable products)
ShorttextOil Free Bushings - Dry Bushings - with Brim
Últimos cambios29.05.2023 01:32:13
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties