Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
PHD Seal
PHD Seal - Piston, double acting sealing elements from PTFE material
Trelleborg
...
Fluid Sealing Systems
Piston seals
PHD Seal
PHD Seal - Piston, double acting sealing elements from PTFE material
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PKP001050-PTN04
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PARTNO
Bore Diameter H9
DN [mm]
Groove Diameter h9
D1 [mm]
Groove Width +0.2
L1 [mm]
Radius
R1 [mm]
Groove
NUT
Pressure in MPa
MD
Pressure for radial clearance calculation
DRUCK
Radial clearance S max.
S [mm]
Seal Ring Material
MC
Energiser Material
OM
Polypac Ref.-No.
PRN
4
|
PKP000630-PTN04
5
|
PKP000650-PTN04
6
|
PKP000700-PTN04
7
|
PKP000750-PTN04
8
|
PKP000800-PTN04
9
|
PKP000850-PTN04
10
|
PKP000900-PTN04
11
|
PKP000950-PTN04
12
|
PKP001000-PTN04
13
|
PKP001050-PTN04
14
|
PKP001100-PTN04
15
|
PKP001150-PTN04
16
|
PKP001200-PTN04
17
|
PKP001250-PTN04
18
|
PKP001300-PTN04
19
|
PKP001350-PTN04
20
|
PKP001400-PTN04
21
|
PKP001450-PTN04
PKP000600
60.0
46.0
9.0
0.300
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 6046
PKP000630
63.0
48.0
11.0
0.500
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 6348
PKP000650
65.0
50.0
11.0
0.500
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 6550
PKP000700
70.0
55.0
11.0
0.500
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 7055
PKP000750
75.0
60.0
11.0
0.500
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 7560
PKP000800
80.0
65.0
11.0
0.500
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 8065
PKP000850
85.0
70.0
11.0
0.500
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 8570
PKP000900
90.0
75.0
11.0
0.500
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 9075
PKP000950
95.0
80.0
12.5
0.500
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 9580
PKP001000
100.0
85.0
12.5
0.500
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 10085
PKP001050
105.0
90.0
12.5
0.500
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 10590
PKP001100
110.0
95.0
12.5
0.500
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 11095
PKP001150
115.0
100.0
12.5
0.500
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 115100
PKP001200
120.0
105.0
12.5
0.500
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 120105
PKP001250
125.0
102.0
16.0
0.600
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 125102
PKP001300
130.0
107.0
16.0
0.600
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 130107
PKP001350
135.0
112.0
16.0
0.600
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 135112
PKP001400
140.0
117.0
16.0
0.600
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 140117
PKP001450
145.0
122.0
16.0
0.600
without Groove
0-40
35 MPa
0.5
Material TR55
NBR-70 Shore A
PHD 145122
Show compressed display (27 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Trelleborg
- PHD Seal
Shorttext
Piston, double acting sealing elements from PTFE material
Últimos cambios
01.02.2018 15:13:42
Unidad
Palablras clave
Fluid
Industrial Sealing
Piston Seals
Sealing Systems
Systems
double acting
material
piston
seal
sealing elements