Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Turcon® AQ Seal®
Turcon® AQ-Seal® - Piston, double actions sealing elements from Turcon® material
Trelleborg
...
Piston seals
Turcon® AQ Seal®
Turcon® AQ-Seal® - Piston, double actions sealing elements from Turcon® material
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PQ2201050-M12N
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PARTNO
Bore Diameter H9
DN [mm]
Groove Diameter h9
D1 [mm]
Groove Width +0.2
L1 [mm]
Radius
R1 [mm]
Groove
NUT
Pressure in MPa
MD
Pressure for radial clearance calculation
DRUCK
Radial clearance S max.
S [mm]
Seal Ring Material
MC
O-Ring Material
OM
Type
AUS
27
|
PQ1400850-M12N
28
|
PQ2200850-M12N
29
|
PQ1400900-M12N
30
|
PQ2200900-M12N
31
|
PQ1400950-M12N
32
|
PQ2200950-M12N
33
|
PQ1401000-M12N
34
|
PQ2201000-M12N
35
|
PQ1401050-M12N
36
|
PQ2201050-M12N
37
|
PQ1401100-M12N
38
|
PQ2201100-M12N
39
|
PQ1401150-M12N
40
|
PQ2201150-M12N
41
|
PQ1401200-M12N
42
|
PQ2201200-M12N
43
|
PQ1401250-M12N
44
|
PQ2201250-M12N
PQ2200800
80.0
59.0
8.1
1.8
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
standard application
PQ1400850
85.0
69.5
6.3
1.3
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
light application
PQ2200850
85.0
64.0
8.1
1.8
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
standard application
PQ1400900
90.0
74.5
6.3
1.3
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
light application
PQ2200900
90.0
69.0
8.1
1.8
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
standard application
PQ1400950
95.0
79.5
6.3
1.3
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
light application
PQ2200950
95.0
74.0
8.1
1.8
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
standard application
PQ1401000
100.0
84.5
6.3
1.3
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
light application
PQ2201000
100.0
79.0
8.1
1.8
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
standard application
PQ1401050
105.0
89.5
6.3
1.3
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
light application
PQ2201050
105.0
84.0
8.1
1.8
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
standard application
PQ1401100
110.0
94.5
6.3
1.3
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
light application
PQ2201100
110.0
89.0
8.1
1.8
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
standard application
PQ1401150
115.0
99.5
6.3
1.3
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
light application
PQ2201150
115.0
94.0
8.1
1.8
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
standard application
PQ1401200
120.0
104.5
6.3
1.3
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
light application
PQ2201200
120.0
99.0
8.1
1.8
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
standard application
PQ1401250
125.0
109.5
6.3
1.3
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
light application
PQ2201250
125.0
104.0
8.1
1.8
without Groove
0-40
10 MPa
0.3
Turcon® M12
NBR-70 Shore A
standard application
Show compressed display (72 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Trelleborg
- Turcon® AQ-Seal®
Shorttext
Piston, double actions sealing elements from Turcon® material
Últimos cambios
21.07.2023 07:25:28
Unidad