Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
POLYPAC® Veepac CH
POLYPAC® Veepac CH for Piston - Piston, single actions sealing elements from fabric reinforced rubber, POM or PTFE material
Trelleborg
...
POLYPAC® Veepac CH for Piston - Piston, single actions sealing elements from fabric reinforced rubber, POM or PTFE material
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RCH100762-N0O0C
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PARTNO
Groove Diameter H11
D1 [mm]
Bore Diameter h9
DN [mm]
Groove Width -0.25
L [mm]
Diameter +/-0.1
D2 [mm]
Single Ring Height
EH [mm]
Groove
NUT
Sealing Ring Material
MC
Energizer Ring Material
OM
Description
PRN
95
|
RCH200700-N0O0C
96
|
RCH300700-N0O0C
97
|
RCH000720-N0O0C
98
|
RCH000730-N0O0C
99
|
RCH000750-N0O0C
100
|
RCH100750-N0O0C
101
|
RCH300750-N0O0C
102
|
RCH400750-N0O0C
103
|
RCH000762-N0O0C
104
|
RCH100762-N0O0C
105
|
RCH200762-N0O0C
106
|
RCH000800-N0O0C
107
|
RCH100800-N0O0C
108
|
RCH200800-N0O0C
109
|
RCH100826-N0O0C
110
|
RCH000850-N0O0C
111
|
RCH100850-N0O0C
112
|
RCH100857-N0O0C
RCH100700
70.00
85.00
28.00
84.00
4.32
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 334275
RCH200700
70.00
90.00
21.95
89.00
3.95
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 354275/B
RCH300700
70.00
90.00
30.00
89.00
5.08
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 354275
RCH000720
72.00
90.00
30.16
89.00
4.86
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 354283
RCH000730
73.02
88.90
26.58
87.90
4.34
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 350287
RCH000750
75.00
90.00
22.50
89.00
4.04
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 354295
RCH100750
75.00
95.00
30.00
94.00
5.21
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 374295
RCH300750
75.00
100.00
30.00
99.00
5.80
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 393295
RCH400750
75.00
100.00
37.50
99.00
6.32
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 393295/1
RCH000762
76.20
88.90
16.27
87.90
2.78
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 350300
RCH100762
76.20
95.25
25.52
94.20
5.16
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 375300/1
RCH200762
76.20
95.25
28.97
94.20
5.16
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 375300
RCH000800
80.00
95.00
17.50
94.00
3.05
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 374314
RCH100800
80.00
100.00
30.00
99.00
4.83
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 393314
RCH200800
80.00
105.00
27.41
104.00
4.98
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 413314/B
RCH100826
82.55
101.60
28.97
100.60
4.88
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 400325
RCH000850
85.00
100.00
17.30
99.00
2.50
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 393334
RCH100850
85.00
105.00
30.00
104.00
5.35
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 413334
RCH100857
85.72
104.77
29.37
103.60
4.88
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 412337
Show compressed display (209 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Trelleborg
- POLYPAC® Veepac CH for Piston
Shorttext
Piston, single actions sealing elements from fabric reinforced rubber, POM or PTFE material
Últimos cambios
21.07.2023 07:25:50
Unidad
Palablras clave
Fluid
Industrial Sealing
Rod Seals
Rubber
Sealing Systems
Systems
fabric
material
piston
reinforced
sealing elements
single actions