Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
BARCONTROL
Electromechanical Pressure Switches
Screw-in Pressure Switch AF24
PDL - Pressure Switch, 0,2-16bar, max. 60bar
BARCONTROL
Electromechanical Pressure Switches
Screw-in Pressure Switch AF24
PDL - Pressure Switch, 0,2-16bar, max. 60bar
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PDL-1-000.20-M-1-3-BAR000.20R
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Device type
GT
Body material
GW
Fluid connection
FA
Circuit Form
AG
SI-Unit for Pressure
SIED
Desired Set Point / factory pre-set
EB
adjustment range
EB2 [bar]
Set Point direction
DR
Electrical connection
EA
Cable length
KL [m]
SI-Unit for Cable length
SIEKL
Cable length
KLX
Membrane
MB
Contacts
EAG
WITHOUT factory Pre-Set / Setting by customer
OEB
Customer can change factory pre-set set point
OSPV
1
PDL
zinc plated steel
1 = G1/8" DIN EN ISO228-1
1 = Change-Over SPDT
bar
0.200
-
R = rising / increasing
3 = Faston 6,3x0,8
-
-
0
M = NBR (-20…+80°C)
Solid Silver; self-cleaning
No
No
Show compressed display (1 configurable product)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
BARCONTROL
- PDL
Shorttext
Pressure Switch, 0,2-16bar, max. 60bar
Últimos cambios
29.07.2021 13:28:14
Unidad
Palablras clave
Electromechanical
Pressure Switch
Pressure Switches
Clasificaciones
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties