Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VDC-1-000.85-M-1-1-BAR-000.85R

Expand Table
EN
1/5
Device type
GT
Body material
GW
Fluid connection
FA
Circuit Form
AG
SI-Unit for Pressure
SIED
Desired Set Point / factory pre-set
EB
adjustment range
EB2 [bar]
Set Point Direction
DR
Electrical connection
EA
Cable length
KL [m]
SI-Unit for Cable length
SIEKL
Cable length
KLX
Membrane
MB
Contacts
EAG
1
VDC
zinc plated steel
1 = G1/8" DIN EN ISO228-1
1 = Change-Over SPDT
bar
-0.850
-
R = rising / increasing
1 = DIN EN 175301-803 incl. Socket
-
-
0
M = NBR (-20…+80°C)
Solid Silver; self-cleaning
Show compressed display (1 configurable product)
ShorttextPressure Switch, VACUUM
Últimos cambios29.07.2021 13:26:52
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
Type CodeVDC-1-000.85-M-1-1-BAR-000.85R
Certificate REACHYes
Certificate RoHSYes
Customs Tariff Number90262080
CNSPHYPROP Physical Properties