Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparaci��n
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Aerospace Sealing Systems
Fluid Sealing Systems
Rod Seals
Turcon® Grooved Plus Seal® II according to MIL-G-5514F
Turcon® Grooved Plus Seal® II according to MIL-G-5514F - Rod seal, double acting sealing elements from Turcon® material
Trelleborg
...
Turcon® Grooved Plus Seal® II according to MIL-G-5514F - Rod seal, double acting sealing elements from Turcon® material
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RP110M226AT05NE01
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PARTNO
Dash No. MIL-G-5514F
DN
Rod Diameter
BI [Pulgada]
Rod Diameter Tolerance
TBI [Pulgada]
Groove Diameter
EI [mm]
Groove Diameter Tolerance
TEI [Pulgada]
Diametral clearance D max.
DI [Pulgada]
Radius
RI [Pulgada]
Groove Width +0.010/-0.000
G0I [Pulgada]
Groove Width +0.010/-0.000
G1I [Pulgada]
Groove Width +0.010/-0.000
G2I [Pulgada]
Rod Diameter
BM [mm]
Rod Diameter Tolerance
TBM [mm]
Groove Diameter
EM [mm]
73
|
RP110M217AT05NE
74
|
RP110M218AT05NE
75
|
RP110M219AT05NE
76
|
RP110M220AT05NE
77
|
RP110M221AT05NE
78
|
RP110M222AT05NE
79
|
RP110M223AT05NE
80
|
RP110M224AT05NE
81
|
RP110M225AT05NE
82
|
RP110M226AT05NE
83
|
RP110M227AT05NE
84
|
RP110M228AT05NE
85
|
RP110M229AT05NE
86
|
RP110M230AT05NE
87
|
RP110M231AT05NE
88
|
RP110M232AT05NE
89
|
RP110M233AT05NE
90
|
RP110M234AT05NE
RP110M216
216
1.123
+0.000/-0.002
1.366
+0.002/-0.000
0.005
0.025/0.010
0.188
0.235
0.304
28.52
+0.00/-0.05
34.70
RP110M217
217
1.185
+0.000/-0.002
1.428
+0.002/-0.000
0.005
0.025/0.010
0.188
0.235
0.304
30.10
+0.00/-0.05
36.27
RP110M218
218
1.248
+0.000/-0.002
1.491
+0.002/-0.000
0.005
0.025/0.010
0.188
0.235
0.304
31.70
+0.00/-0.05
37.87
RP110M219
219
1.310
+0.000/-0.002
1.553
+0.002/-0.000
0.005
0.025/0.010
0.188
0.235
0.304
33.27
+0.00/-0.05
39.45
RP110M220
220
1.373
+0.000/-0.002
1.616
+0.002/-0.000
0.005
0.025/0.010
0.188
0.235
0.304
34.87
+0.00/-0.05
41.05
RP110M221
221
1.435
+0.000/-0.002
1.678
+0.002/-0.000
0.005
0.025/0.010
0.188
0.235
0.304
36.45
+0.00/-0.05
42.62
RP110M222
222
1.498
+0.000/-0.002
1.741
+0.002/-0.000
0.005
0.025/0.010
0.188
0.235
0.304
38.05
+0.00/-0.05
44.22
RP110M223
223
1.623
+0.000/-0.002
1.866
+0.002/-0.000
0.006
0.025/0.010
0.188
0.235
0.304
41.22
+0.00/-0.05
47.40
RP110M224
224
1.748
+0.000/-0.002
1.991
+0.002/-0.000
0.006
0.025/0.010
0.188
0.235
0.304
44.40
+0.00/-0.05
50.67
RP110M225
225
1.873
+0.000/-0.002
2.116
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
47.57
+0.00/-0.05
53.75
RP110M226
226
1.998
+0.000/-0.002
2.241
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
50.75
+0.00/-0.05
56.92
RP110M227
227
2.123
+0.000/-0.002
2.366
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
53.92
+0.00/-0.05
60.10
RP110M228
228
2.248
+0.000/-0.002
2.491
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
57.10
+0.00/-0.05
63.27
RP110M229
229
2.373
+0.000/-0.002
2.616
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
60.27
+0.00/-0.05
66.45
RP110M230
230
2.498
+0.000/-0.002
2.741
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
63.45
+0.00/-0.05
69.42
RP110M231
231
2.623
+0.000/-0.002
2.866
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
66.62
+0.00/-0.05
72.80
RP110M232
232
2.748
+0.000/-0.002
2.991
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
69.80
+0.00/-0.05
75.97
RP110M233
233
2.873
+0.000/-0.002
3.116
+0.002/-0.000
0.007
0.015/0.005
0.188
0.235
0.304
72.97
+0.00/-0.05
79.15
RP110M234
234
2.997
+0.000/-0.002
3.240
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
76.12
+0.00/-0.05
82.30
Show compressed display (164 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Trelleborg
- Turcon® Grooved Plus Seal® II according to MIL-G-5514F
Shorttext
Rod seal, double acting sealing elements from Turcon® material
Últimos cambios
21.07.2023 07:25:00
Unidad
Palablras clave
Aerospace
Fluid
Grooved
Plus
Rod Seals
Rod seal
Sealing Systems
according
double acting
material
sealing elements