Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RH510M238AT05NE

Expand Table
EN
1/5
Part No.
PARTNO
Dash No. MIL-G-5514F
DN
Rod Diameter
BI [Pulgada]
Rod Diameter Tolerance
TBI [Pulgada]
Groove Diameter
EI [Pulgada]
Groove Diameter Tolerance
TEI [Pulgada]
Diametral clearance D max.
DI [Pulgada]
Radius
RI [Pulgada]
Groove Width +0.010/-0.000
G1I [Pulgada]
Groove Width +0.010/-0.000
G2I [Pulgada]
Rod Diameter
BM [mm]
Rod Diameter Tolerance
TBM [mm]
Groove Diameter
EM [mm]
Groove Diameter Tolerance
TEM [mm]
60|RH510M229AT05NE
61|RH510M230AT05NE
62|RH510M231AT05NE
63|RH510M232AT05NE
64|RH510M233AT05NE
65|RH510M234AT05NE
66|RH510M235AT05NE
67|RH510M236AT05NE
68|RH510M237AT05NE
69|RH510M238AT05NE
70|RH510M239AT05NE
71|RH510M240AT05NE
72|RH510M241AT05NE
73|RH510M242AT05NE
74|RH510M243AT05NE
75|RH510M244AT05NE
76|RH510M245AT05NE
77|RH510M246AT05NE
RH510M228
228
2.248
+0.000/-0.002
2.491
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
57.10
+0.00/-0.05
63.27
+0.05/-0.00
RH510M229
229
2.373
+0.000/-0.002
2.616
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
60.27
+0.00/-0.05
66.45
+0.05/-0.00
RH510M230
230
2.498
+0.000/-0.002
2.741
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
63.45
+0.00/-0.05
69.42
+0.05/-0.00
RH510M231
231
2.623
+0.000/-0.002
2.866
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
66.62
+0.00/-0.05
72.80
+0.05/-0.00
RH510M232
232
2.748
+0.000/-0.002
2.991
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
69.80
+0.00/-0.05
75.97
+0.05/-0.00
RH510M233
233
2.873
+0.000/-0.002
3.116
+0.002/-0.000
0.007
0.015/0.005
0.235
0.304
72.97
+0.00/-0.05
79.15
+0.05/-0.00
RH510M234
234
2.997
+0.000/-0.002
3.240
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
76.12
+0.00/-0.05
82.30
+0.05/-0.00
RH510M235
235
3.122
+0.000/-0.002
3.365
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
79.30
+0.00/-0.05
85.47
+0.05/-0.00
RH510M236
236
3.247
+0.000/-0.002
3.490
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
82.47
+0.00/-0.05
88.65
+0.05/-0.00
RH510M237
237
3.372
+0.000/-0.002
3.615
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
85.65
+0.00/-0.05
91.82
+0.05/-0.00
RH510M238
238
3.497
+0.000/-0.002
3.740
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
88.82
+0.00/-0.05
95.00
+0.05/-0.00
RH510M239
239
3.622
+0.000/-0.002
3.865
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
92.00
+0.00/-0.05
98.17
+0.05/-0.00
RH510M240
240
3.747
+0.000/-0.002
3.990
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
95.17
+0.00/-0.05
101.35
+0.05/-0.00
RH510M241
241
3.872
+0.000/-0.002
4.115
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
98.35
+0.00/-0.05
104.52
+0.05/-0.00
RH510M242
242
3.997
+0.000/-0.002
4.240
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
101.52
+0.00/-0.05
107.70
+0.05/-0.00
RH510M243
243
4.122
+0.000/-0.002
4.365
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
104.70
+0.00/-0.05
110.87
+0.05/-0.00
RH510M244
244
4.247
+0.000/-0.002
4.490
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
107.87
+0.00/-0.05
114.05
+0.05/-0.00
RH510M245
245
4.372
+0.000/-0.002
4.615
+0.002/-0.000
0.007
0.025/0.010
0.235
0.304
111.05
+0.00/-0.05
117.22
+0.05/-0.00
RH510M246
246
4.497
+0.000/-0.002
4.740
+0.002/-0.000
0.008
0.025/0.010
0.235
0.304
114.22
+0.00/-0.05
120.40
+0.05/-0.00
Show compressed display (139 configurable products)
ShorttextRod seal, double acting sealing elements from Turcon® material
Últimos cambios21.07.2023 07:25:00
Unidad