Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BA21VC233

Expand Table
All delivery countries/regions
EN
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Main customs material
M
1
BA21VC233
CHIC22 Shower basket plastic caddy matt Dimensions 15.1 x 10.6 x 7.4 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
107983
Architecture
400
Chrome
Drill / Glue
151
74
106
1
Zink (Zamak)
Show compressed display (1 configurable product)
ShorttextSanitary accessories
Últimos cambios07.01.2026 13:04:03
Unidad

Clasificaciones

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

CNS

CNSERPBASE Object Properties
Type CodeBA21VC233
Customs Tariff Number79.070.040
CNSPHYPROP Physical Properties

OmniClass 2006

23-40_20_21_34 23-40 20 21 34 Soap Holders, Dispensers
23-45_05_14_11 23-45 05 14 11 Sanitary Washing Unit Components

OmniClass

23-31 15 17 23-31 15 17 - Bathtub Components

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based

Uniclass2015

40_20_76_82 40 20 76 82 - Soap dishes