Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BA21VC175

Expand Table
All delivery countries/regions
EN
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Netto weight
NW [kg]
1
BA21VC175
CHIC22 bath handle angled with plastic caddy frosted, 36.1 x 12.2 x 21.8 cm caddy height 7 cm, fits on left or right including non-corrosive fixing material Maximum load: up to 100 kg
107973
Architecture
400
Verchromt
Wall model
361
218
122
0.7
0.62
Show compressed display (1 configurable product)
ShorttextSanitary accessories
Últimos cambios07.01.2026 13:04:04
Unidad

Clasificaciones

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-40_20_21_47 23-40 20 21 47 Bath Grab Bars

OmniClass

23-31 15 17 21 23-31 15 17 21 - Bathtub Grab Bars

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based

Uniclass2015

40_20_76_82 40 20 76 82 - Soap dishes