Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RW30472BB14

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Soft starter S3, 106 A, 55 kW/400 V, 40 degrees, 480-200 V AC, 110-230 V AC/DC
SIRIUS soft starter S3 106 A, 55 kW/400 V, 40 °C 200-480 V AC, 110-230 V AC/DC spring-type terminals Soft starter SIRIUS 3RW30 for standard applications for the soft starting of three-phase asynchronous motors.Soft starting, reduction of current peaks, prevention of supply voltage fluctuations during startup, reduction of load on the power supply network, reduction of mechanical load in the drive, considerable saving of space and wiring compared to star-delta (wye-delta) starters and frequency converters, maintenance-free switching and extremely easy handling. The integrated bypass allows a very compactconstruction and ensures low heat dissipation in the control cabinet. Worldwide approvals (e.g. IEC and UL/CSA).The 3RW soft starters are available for supply systems up to 690 V in a wide performance range with different control supply voltages and all with both screw and spring-loaded terminals. For the 3RW30/40 there are additional versions with 24 V control supply voltage. Some of the 3RW40 up to size S3, and all 3RW44 units also offer thermistor motor protection.With the optional link module, the soft starters can be attached to the circuit breakers, even for the versions with spring-loaded terminals.Simple, efficient and always up to date - SIRIUS modular system.
754554958552
3RW3047-2BB14
3RW30472BB14
Siemens AG
3RW30 S3 106A 480V 110-230V spring
Show compressed display (1 product)
Número de pedido3RW30472BB14
ShorttextSemiconductor motor controller or soft starter
Últimos cambios19.09.2023 08:24:36
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-07 Arranque suave

ECLASS 13.0

27-37-09-07 Arranque suave

ECLASS 11.0

27-37-09-07 Arranque suave

ECLASS 10.1

27-37-09-07 Arranque suave

ECLASS 9.1

27-37-09-07 Arranque suave
NoNo

ETIM 10.0

EC000640 Soft starter

ETIM 9.0

EC000640 Soft starter

ETIM 8.0

EC000640 Soft starter

ETIM 7.0

EC000640 Soft starter