Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RW55161HF14

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Rated power three-phase motor, standard circuit, with 400 V
AAB494 [kW]
1
SIRIUS soft starter 200-480 V 32 A, 110-250 V AC screw terminals failsafe
SIRIUS soft starter 200-480 V 32 A, 110-250 V AC, Screw terminals Fail-safe Failsafe soft starters SIRIUS 3RW55 High Performance for demanding safety applications for soft starting and stopping of three-phase asynchronous motors.Soft starting, reduction of current peaks, prevention of supply voltage fluctuations during startup, reduction of load on the power supply network, reduction of mechanical load in the drive, considerable saving of space and wiring compared to star-delta (wye-delta) starters and frequency converters, maintenance-free switching and extremely easy handling.The integrated bypass allows a very compact construction, saves energy and ensures low heat dissipation in the control cabinet. Intelligent monitoring functions protect the soft starter against overheating and the motor against overload. In addition, you can limit the current during startup to a settable maximum value. Thanks to 3-phase control, particularly suitable for high motor outputs. The innovative torque control ensures ideal motor startup. Simple and fast commissioning by means of auto-parameterization or application wizard. Predictive maintenance planning due to condition monitoring. Detachable HMI with color display for clear presentation of measured values and diagnostics. Worldwide approvals (e.g. IEC and UL/CSA), also for applications in hazardous areas (ATEX or IEC Ex).The High Performance 3RW55 Failsafe soft starters are available for supply systems up to 600 V in a performance range up to 315 kW with 24 V or 110-250 V control supply voltages and all with both screw and spring-type terminals. Analog output and thermistor motor protection are fixed components of the High Performance soft starter.Optional plug-in communication modules allow connection via PROFINET, PROFIBUS and Modbus TCP. The built-in HMI module can also be mounted in the control cabinet door.SIRIUS 3RW5 soft starters - As flexible as your tasks.
4047621039367
3RW5516-1HF14
3RW55161HF14
Siemens AG
3RW55 480V 32A 110-250V screw FS
15
Show compressed display (1 product)
Número de pedido3RW55161HF14
ShorttextSemiconductor motor controller or soft starter
Últimos cambios19.09.2023 08:25:16
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-07 Arranque suave

ECLASS 13.0

27-37-09-07 Arranque suave

ECLASS 11.0

27-37-09-07 Arranque suave

ECLASS 10.1

27-37-09-07 Arranque suave

ECLASS 9.1

27-37-09-07 Arranque suave
Yes

ETIM 10.0

EC000640 Soft starter

ETIM 9.0

EC000640 Soft starter

ETIM 8.0

EC000640 Soft starter

ETIM 7.0

EC000640 Soft starter