Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PHD
Abrazadera
PEC Abrazadera
PEC - Series PEC Clamp
PHD
Abrazadera
PEC Abrazadera
PEC - Series PEC Clamp
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PEC22D-2-96
Vertical Mode
Expand Table
Preferred catalog language
ES
Reset filters
1/5
Numero do identificacion
IDNR
Clamp Size
CLAMPSIZE
Tamaño diámetro interno
SIZE
Output Shaft
OUTPUTSHFT
Diseño Nro.
DN
Arm Rotation (degrees)
ARMROT
Arm Options
ARM
Shape/Location
LOC
Orientation
ORIENTATION
Mounting Style
STYLE
Port Location
PORTLOC
Port Fittings (Both Ports)
PORTFIT
Mounting Options
MOUNTOPT
Sensor
SENSOR
Sensing Option
SENSOROPT
Switch Housing Position
SWITCHHOUSING
Switch Option
SWITCHOPT
1
2
3
PEC
2
2 - 25mm Bore
D - Double
2
96°
Blank-None
Blank-None
Blank-None
Blank-None
Standard Position 1
Blank-None
Blank - Standard
Blank-None
Blank-None
Blank-None
Blank-None
PEC
3
3 - 32mm Bore
D - Double
2
96°
Blank-None
Blank-None
Blank-None
Blank-None
Standard Position 1
Blank-None
Blank - Standard
Blank-None
Blank-None
Blank-None
Blank-None
PEC
4
4 - 40mm Bore
D - Double
2
96°
Blank-None
Blank-None
Blank-None
Blank-None
Standard Position 1
Blank-None
Blank - Standard
Blank-None
Blank-None
Blank-None
Blank-None
Show compressed display (3 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
PHD
- PEC
Shorttext
Series PEC Clamp
Últimos cambios
11.11.2022 13:43:35
Unidad
Palablras clave
Abrazadera
PEC
Clasificaciones
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-14-90-90 Abrazadera (otros, sin clasificación)
ECLASS 6.2
23-14-90-90 Clamp (other, unclassified)
Product name
Series PEC Arm Over Clamps
Product type description
Series PEC Arm Over Clamps Imperial
Manufacturer name
PHD
ECLASS 5.1
23-14-90-90 Abrazadera (otros, sin clasificación)
Nombre de producto
Series PEC Arm Over Clamps
Descripción del tipo de producto
Series PEC Arm Over Clamps Imperial
Nombre del fabricante
PHD
ETIM 10.0
EC004689 Accessories/spare parts for installation material for cables and tubes