Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5002376

Expand Table
All delivery countries/regions
ES
1/5
número de artículo
IN
LOD Level
LOD
Nominal Diameter
DN [Pulgada]
Nivel de presión
PN
Ø Pipe A
PA [mm]
Valve
S [mm]
Valve
H [mm]
Valve
H1 [mm]
Valve
L1 [mm]
Valve
L2 [mm]
a Spindle
A [mm]
c Spindle
CS [mm]
Ød1 Spindle
D1 [mm]
Peso
W [kg]
Enlace de producto
PL
1
2
3
5002376
400
1
PN16
32
3.0
164
192
190
518
10.3
20
14.0
3.1
Link
5002380
400
1 1/4
PN16
40
3.7
200
234
220
556
10.3
20
16.0
4.7
Link
5002384
400
1 1/2
PN16
50
4.6
200
242
240
576
10.3
20
16.0
4.9
Link
Show compressed display (3 configurable products)
Número de pedido5002376
ShorttextService valve with PE ends, ductile iron
Últimos cambios13.10.2025 09:45:15
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model